(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Long-sleeved Blouson (solid)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,818.78 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6590-006-3L
6590-006-4L
6590-006-5L
6590-006-6L
6590-006-L
6590-006-LL
6590-006-M
6590-006-S
6590-006-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,879.08

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 3L Royal Blue 1 Pair

฿ 1,939.38

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 4L Royal Blue 1 Pair

฿ 1,999.69

WORK CLOTHES 1 Piece(s) 11 Day(s) Blue 5L Royal Blue 1 Pair

฿ 2,180.61

WORK CLOTHES 1 Piece(s) 11 Day(s) Blue 6L Royal Blue 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue L Royal Blue 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue LL Royal Blue 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue M Royal Blue 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue S Royal Blue 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue SS Royal Blue 1 Pair

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest/Inner)
  • Material 1 Weaving
    Twill
  • Material 2
    Includes Lining: Mesh (Shoulder Lining)
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/plastic)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Hem
    Side Rubber Specifications
  • Contents
    1 Pair

Product Description

An evolution to the 3D MobinCut that can be used by individuals of any occupation.

[Features]
· A general purpose, basic design.

Part Number
6590-006-3L
6590-006-4L
6590-006-5L
6590-006-6L
6590-006-L
6590-006-LL
6590-006-M
6590-006-S
6590-006-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,879.08

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 3L Royal Blue 1 Pair

฿ 1,939.38

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 4L Royal Blue 1 Pair

฿ 1,999.69

WORK CLOTHES 1 Piece(s) 11 Day(s) Blue 5L Royal Blue 1 Pair

฿ 2,180.61

WORK CLOTHES 1 Piece(s) 11 Day(s) Blue 6L Royal Blue 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue L Royal Blue 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue LL Royal Blue 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue M Royal Blue 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue S Royal Blue 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue SS Royal Blue 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1