(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Long-sleeved Blouson (color)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,818.78 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6570-003-3L
6570-003-4L
6570-003-5L
6570-003-6L
6570-003-L
6570-003-LL
6570-003-M
6570-003-S
6570-003-SS
6570-008-3L
6570-008-4L
6570-008-5L
6570-008-6L
6570-008-L
6570-008-LL
6570-008-M
6570-008-S
6570-008-SS
6570-009-3L
6570-009-4L
6570-009-5L
6570-009-6L
6570-009-L
6570-009-LL
6570-009-M
6570-009-S
6570-009-SS
6570-076-3L
6570-076-4L
6570-076-5L
6570-076-6L
6570-076-L
6570-076-LL
6570-076-M
6570-076-S
6570-076-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,879.08

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 3L Silver Gray x Royal Blue 1 Pair

฿ 1,939.38

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 4L Silver Gray x Royal Blue 1 Pair

฿ 1,999.69

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 5L Silver Gray x Royal Blue 1 Pair

฿ 2,180.61

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 6L Silver Gray x Royal Blue 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray L Silver Gray x Royal Blue 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray LL Silver Gray x Royal Blue 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray M Silver Gray x Royal Blue 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray S Silver Gray x Royal Blue 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray SS Silver Gray x Royal Blue 1 Pair

฿ 1,879.08

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3L Deep Navy x Silver Gray 1 Pair

฿ 1,939.38

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 4L Deep Navy x Silver Gray 1 Pair

฿ 1,999.69

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 5L Deep Navy x Silver Gray 1 Pair

฿ 2,180.61

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 6L Deep Navy x Silver Gray 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L Deep Navy x Silver Gray 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue LL Deep Navy x Silver Gray 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M Deep Navy x Silver Gray 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue S Deep Navy x Silver Gray 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue SS Deep Navy x Silver Gray 1 Pair

฿ 1,879.08

WORK CLOTHES 1 Piece(s) 6 Day(s) Red 3L Wine Red X Ivory 1 Pair

฿ 1,939.38

WORK CLOTHES 1 Piece(s) 6 Day(s) Red 4L Wine Red X Ivory 1 Pair

฿ 1,999.69

WORK CLOTHES 1 Piece(s) 6 Day(s) Red 5L Wine Red X Ivory 1 Pair

฿ 2,180.61

WORK CLOTHES 1 Piece(s) 6 Day(s) Red 6L Wine Red X Ivory 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Red L Wine Red X Ivory 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Red LL Wine Red X Ivory 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Red M Wine Red X Ivory 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Red S Wine Red X Ivory 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Red SS Wine Red X Ivory 1 Pair

฿ 1,879.08

WORK CLOTHES 1 Piece(s) 6 Day(s) Violet 3L Mist Violet x Deep Navy 1 Pair

฿ 1,939.38

WORK CLOTHES 1 Piece(s) 6 Day(s) Violet 4L Mist Violet x Deep Navy 1 Pair

฿ 1,999.69

WORK CLOTHES 1 Piece(s) 6 Day(s) Violet 5L Mist Violet x Deep Navy 1 Pair

฿ 2,180.61

WORK CLOTHES 1 Piece(s) 6 Day(s) Violet 6L Mist Violet x Deep Navy 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Violet L Mist Violet x Deep Navy 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Violet LL Mist Violet x Deep Navy 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Violet M Mist Violet x Deep Navy 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Violet S Mist Violet x Deep Navy 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Violet SS Mist Violet x Deep Navy 1 Pair

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Twill
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest/Inner)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/plastic)
  • Magic Tape
    Flap Pockets / Placket
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Cuff
    Velcro Tape
  • Jacket Hem
    With Velcro
  • Contents
    1 Pair

Product Description

An evolution to the 3D MobinCut that can be used by individuals of any occupation.

[Features]
· A new concept focusing on preventing items from being damaged.
· Flap chest pocket: With a flap to prevent items from falling out.
· Mobile phones can also be carried.
· Inner pen pocket: Features a pocket that can store rulers, pens, etc., within easy reach.
· Sleeve pen pocket: Located at a position for smooth and simple insertion and removal.
· Side Hook and Loop Fastener : Hook and Loop Fastener slit allows for adjustment with a single-action.
· Hem Hook and Loop Fastener (also used for the sleeves).

Part Number
6570-003-3L
6570-003-4L
6570-003-5L
6570-003-6L
6570-003-L
6570-003-LL
6570-003-M
6570-003-S
6570-003-SS
6570-008-3L
6570-008-4L
6570-008-5L
6570-008-6L
6570-008-L
6570-008-LL
6570-008-M
6570-008-S
6570-008-SS
6570-009-3L
6570-009-4L
6570-009-5L
6570-009-6L
6570-009-L
6570-009-LL
6570-009-M
6570-009-S
6570-009-SS
6570-076-3L
6570-076-4L
6570-076-5L
6570-076-6L
6570-076-L
6570-076-LL
6570-076-M
6570-076-S
6570-076-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,879.08

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 3L Silver Gray x Royal Blue 1 Pair

฿ 1,939.38

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 4L Silver Gray x Royal Blue 1 Pair

฿ 1,999.69

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 5L Silver Gray x Royal Blue 1 Pair

฿ 2,180.61

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 6L Silver Gray x Royal Blue 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray L Silver Gray x Royal Blue 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray LL Silver Gray x Royal Blue 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray M Silver Gray x Royal Blue 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray S Silver Gray x Royal Blue 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray SS Silver Gray x Royal Blue 1 Pair

฿ 1,879.08

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3L Deep Navy x Silver Gray 1 Pair

฿ 1,939.38

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 4L Deep Navy x Silver Gray 1 Pair

฿ 1,999.69

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 5L Deep Navy x Silver Gray 1 Pair

฿ 2,180.61

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 6L Deep Navy x Silver Gray 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L Deep Navy x Silver Gray 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue LL Deep Navy x Silver Gray 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M Deep Navy x Silver Gray 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue S Deep Navy x Silver Gray 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue SS Deep Navy x Silver Gray 1 Pair

฿ 1,879.08

WORK CLOTHES 1 Piece(s) 6 Day(s) Red 3L Wine Red X Ivory 1 Pair

฿ 1,939.38

WORK CLOTHES 1 Piece(s) 6 Day(s) Red 4L Wine Red X Ivory 1 Pair

฿ 1,999.69

WORK CLOTHES 1 Piece(s) 6 Day(s) Red 5L Wine Red X Ivory 1 Pair

฿ 2,180.61

WORK CLOTHES 1 Piece(s) 6 Day(s) Red 6L Wine Red X Ivory 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Red L Wine Red X Ivory 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Red LL Wine Red X Ivory 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Red M Wine Red X Ivory 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Red S Wine Red X Ivory 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Red SS Wine Red X Ivory 1 Pair

฿ 1,879.08

WORK CLOTHES 1 Piece(s) 6 Day(s) Violet 3L Mist Violet x Deep Navy 1 Pair

฿ 1,939.38

WORK CLOTHES 1 Piece(s) 6 Day(s) Violet 4L Mist Violet x Deep Navy 1 Pair

฿ 1,999.69

WORK CLOTHES 1 Piece(s) 6 Day(s) Violet 5L Mist Violet x Deep Navy 1 Pair

฿ 2,180.61

WORK CLOTHES 1 Piece(s) 6 Day(s) Violet 6L Mist Violet x Deep Navy 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Violet L Mist Violet x Deep Navy 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Violet LL Mist Violet x Deep Navy 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Violet M Mist Violet x Deep Navy 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Violet S Mist Violet x Deep Navy 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Violet SS Mist Violet x Deep Navy 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1