(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

AZ-6329 Ladies' Stylish Cargo Pants (Single Tuck)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,351.32 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6329-015-3L
6329-015-4L
6329-015-5L
6329-015-L
6329-015-LL
6329-015-M
6329-015-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,381.47

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 3L Green 1 pc.

฿ 1,381.47

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 4L Green 1 pc.

฿ 1,411.64

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 5L Green 1 pc.

฿ 1,351.32

WORK CLOTHES 1 Piece(s) 6 Day(s) Green L Green 1 pc.

฿ 1,351.32

WORK CLOTHES 1 Piece(s) 6 Day(s) Green LL Green 1 pc.

฿ 1,351.32

WORK CLOTHES 1 Piece(s) 6 Day(s) Green M Green 1 pc.

฿ 1,351.32

WORK CLOTHES 1 Piece(s) 6 Day(s) Green S Green 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    None
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
  • Contents
    1 pc.

Product Description

Women's work clothing characterized by smooth movement and a slim fit.
[Features]
· 3D MobinCut.
· Unique cutting technology that allows for incredible mobility of the arms and shoulders.
· JIS T8118 certified product.
· Material: Twill, Buttons: Plastic, Zipper: Eflon R (Slider: Metal).
· Material blend: Polyester 65%, cotton 35%.

Part Number
6329-015-3L
6329-015-4L
6329-015-5L
6329-015-L
6329-015-LL
6329-015-M
6329-015-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,381.47

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 3L Green 1 pc.

฿ 1,381.47

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 4L Green 1 pc.

฿ 1,411.64

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 5L Green 1 pc.

฿ 1,351.32

WORK CLOTHES 1 Piece(s) 6 Day(s) Green L Green 1 pc.

฿ 1,351.32

WORK CLOTHES 1 Piece(s) 6 Day(s) Green LL Green 1 pc.

฿ 1,351.32

WORK CLOTHES 1 Piece(s) 6 Day(s) Green M Green 1 pc.

฿ 1,351.32

WORK CLOTHES 1 Piece(s) 6 Day(s) Green S Green 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1