(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

AZ-2201 Reflective Vest (for Male/Female)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 637.99 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
2201-001-3L
2201-001-4L
2201-001-5L
2201-001-6L
2201-001-L
2201-001-LL
2201-001-M
2201-001-S
2201-001-SS
2201-006-3L
2201-006-4L
2201-006-5L
2201-006-6L
2201-006-L
2201-006-LL
2201-006-M
2201-006-S
2201-006-SS
2201-008-3L
2201-008-4L
2201-008-5L
2201-008-6L
2201-008-L
2201-008-LL
2201-008-M
2201-008-S
2201-008-SS
2201-009-3L
2201-009-4L
2201-009-5L
2201-009-6L
2201-009-L
2201-009-LL
2201-009-M
2201-009-S
2201-009-SS
2201-010-3L
2201-010-4L
2201-010-5L
2201-010-6L
2201-010-L
2201-010-LL
2201-010-M
2201-010-S
2201-010-SS
2201-019-3L
2201-019-4L
2201-019-5L
2201-019-6L
2201-019-L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 698.31

WORK CLOTHES 1 Piece(s) 6 Day(s) White 3L White 1 Pair

฿ 758.61

WORK CLOTHES 1 Piece(s) 6 Day(s) White 4L White 1 Pair

฿ 818.92

WORK CLOTHES 1 Piece(s) 6 Day(s) White 5L White 1 Pair

฿ 990.18

WORK CLOTHES 1 Piece(s) 6 Day(s) White 6L White 1 Pair

฿ 637.99

WORK CLOTHES 1 Piece(s) 6 Day(s) White L White 1 Pair

฿ 637.99

WORK CLOTHES 1 Piece(s) 6 Day(s) White LL White 1 Pair

฿ 637.99

WORK CLOTHES 1 Piece(s) 6 Day(s) White M White 1 Pair

฿ 637.99

WORK CLOTHES 1 Piece(s) 6 Day(s) White S White 1 Pair

฿ 637.99

WORK CLOTHES 1 Piece(s) 6 Day(s) White SS White 1 Pair

฿ 698.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 3L Blue 1 Pair

฿ 758.61

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 4L Blue 1 Pair

฿ 818.92

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 5L Blue 1 Pair

฿ 990.18

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 6L Blue 1 Pair

฿ 637.99

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue L Blue 1 Pair

฿ 637.99

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue LL Blue 1 Pair

฿ 637.99

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue M Blue 1 Pair

฿ 637.99

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue S Blue 1 Pair

฿ 637.99

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue SS Blue 1 Pair

฿ 698.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3L Navy 1 Pair

฿ 758.61

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 4L Navy 1 Pair

฿ 818.92

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 5L Navy 1 Pair

฿ 990.18

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 6L Navy 1 Pair

฿ 637.99

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L Navy 1 Pair

฿ 637.99

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue LL Navy 1 Pair

฿ 637.99

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M Navy 1 Pair

฿ 637.99

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue S Navy 1 Pair

฿ 637.99

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue SS Navy 1 Pair

฿ 698.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Red 3L Red 1 Pair

฿ 758.61

WORK CLOTHES 1 Piece(s) 6 Day(s) Red 4L Red 1 Pair

฿ 818.92

WORK CLOTHES 1 Piece(s) 6 Day(s) Red 5L Red 1 Pair

฿ 990.18

WORK CLOTHES 1 Piece(s) 6 Day(s) Red 6L Red 1 Pair

฿ 637.99

WORK CLOTHES 1 Piece(s) 6 Day(s) Red L Red 1 Pair

฿ 637.99

WORK CLOTHES 1 Piece(s) 6 Day(s) Red LL Red 1 Pair

฿ 637.99

WORK CLOTHES 1 Piece(s) 6 Day(s) Red M Red 1 Pair

฿ 637.99

WORK CLOTHES 1 Piece(s) 6 Day(s) Red S Red 1 Pair

฿ 637.99

WORK CLOTHES 1 Piece(s) 6 Day(s) Red SS Red 1 Pair

฿ 698.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Black 3L Black 1 Pair

฿ 758.61

WORK CLOTHES 1 Piece(s) 6 Day(s) Black 4L Black 1 Pair

฿ 818.92

WORK CLOTHES 1 Piece(s) 6 Day(s) Black 5L Black 1 Pair

฿ 990.18

WORK CLOTHES 1 Piece(s) 6 Day(s) Black 6L Black 1 Pair

฿ 637.99

WORK CLOTHES 1 Piece(s) 6 Day(s) Black L Black 1 Pair

฿ 637.99

WORK CLOTHES 1 Piece(s) 6 Day(s) Black LL Black 1 Pair

฿ 637.99

WORK CLOTHES 1 Piece(s) 6 Day(s) Black M Black 1 Pair

฿ 637.99

WORK CLOTHES 1 Piece(s) 6 Day(s) Black S Black 1 Pair

฿ 637.99

WORK CLOTHES 1 Piece(s) 6 Day(s) Black SS Black 1 Pair

฿ 698.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow 3L Yellow 1 Pair

฿ 758.61

WORK CLOTHES 1 Piece(s) 12 Day(s) Yellow 4L Yellow 1 Pair

฿ 818.92

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow 5L Yellow 1 Pair

฿ 990.18

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow 6L Yellow 1 Pair

฿ 637.99

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow L Yellow 1 Pair

Basic Specifications

  • Commodity Classification
    Best
  • Season
    Year Round
  • Sleeve shape
    Sleeveless
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surface Material: 240T Micro Taffeta
  • Pen Holder
    With Pen Pocket (Inner)
  • Warning 01
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Material 1 Weaving
    Plain Weave
  • Material 2
    Lining: Mesh (Back Lining)
  • Fastener 1
    Fastener/Coil (slider/metal)
  • Reflection
    Reflective piping
  • Pocket 1
    Turn Pocket on Both Side
  • Pocket 2
    Inner Pocket
  • Jacket Collar
    With Chin Guard
  • Jacket Hem
    Duck Tail
  • Contents
    1 Pair

Product Description

Work clothing that can be used in any situation that combines an integrated design and functions, etc.
[Features]
· Safe and comfortable.
· Reflective piping allows work to be performed safely, and the integrated design means it can be worn regardless of the season.
· Various departments can all display the same image, for an improved sense of solidarity.
· A comfortable vest that can be worn regardless of the season.

Part Number
2201-001-3L
2201-001-4L
2201-001-5L
2201-001-6L
2201-001-L
2201-001-LL
2201-001-M
2201-001-S
2201-001-SS
2201-006-3L
2201-006-4L
2201-006-5L
2201-006-6L
2201-006-L
2201-006-LL
2201-006-M
2201-006-S
2201-006-SS
2201-008-3L
2201-008-4L
2201-008-5L
2201-008-6L
2201-008-L
2201-008-LL
2201-008-M
2201-008-S
2201-008-SS
2201-009-3L
2201-009-4L
2201-009-5L
2201-009-6L
2201-009-L
2201-009-LL
2201-009-M
2201-009-S
2201-009-SS
2201-010-3L
2201-010-4L
2201-010-5L
2201-010-6L
2201-010-L
2201-010-LL
2201-010-M
2201-010-S
2201-010-SS
2201-019-3L
2201-019-4L
2201-019-5L
2201-019-6L
2201-019-L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 698.31

WORK CLOTHES 1 Piece(s) 6 Day(s) White 3L White 1 Pair

฿ 758.61

WORK CLOTHES 1 Piece(s) 6 Day(s) White 4L White 1 Pair

฿ 818.92

WORK CLOTHES 1 Piece(s) 6 Day(s) White 5L White 1 Pair

฿ 990.18

WORK CLOTHES 1 Piece(s) 6 Day(s) White 6L White 1 Pair

฿ 637.99

WORK CLOTHES 1 Piece(s) 6 Day(s) White L White 1 Pair

฿ 637.99

WORK CLOTHES 1 Piece(s) 6 Day(s) White LL White 1 Pair

฿ 637.99

WORK CLOTHES 1 Piece(s) 6 Day(s) White M White 1 Pair

฿ 637.99

WORK CLOTHES 1 Piece(s) 6 Day(s) White S White 1 Pair

฿ 637.99

WORK CLOTHES 1 Piece(s) 6 Day(s) White SS White 1 Pair

฿ 698.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 3L Blue 1 Pair

฿ 758.61

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 4L Blue 1 Pair

฿ 818.92

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 5L Blue 1 Pair

฿ 990.18

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 6L Blue 1 Pair

฿ 637.99

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue L Blue 1 Pair

฿ 637.99

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue LL Blue 1 Pair

฿ 637.99

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue M Blue 1 Pair

฿ 637.99

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue S Blue 1 Pair

฿ 637.99

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue SS Blue 1 Pair

฿ 698.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3L Navy 1 Pair

฿ 758.61

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 4L Navy 1 Pair

฿ 818.92

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 5L Navy 1 Pair

฿ 990.18

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 6L Navy 1 Pair

฿ 637.99

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L Navy 1 Pair

฿ 637.99

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue LL Navy 1 Pair

฿ 637.99

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M Navy 1 Pair

฿ 637.99

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue S Navy 1 Pair

฿ 637.99

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue SS Navy 1 Pair

฿ 698.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Red 3L Red 1 Pair

฿ 758.61

WORK CLOTHES 1 Piece(s) 6 Day(s) Red 4L Red 1 Pair

฿ 818.92

WORK CLOTHES 1 Piece(s) 6 Day(s) Red 5L Red 1 Pair

฿ 990.18

WORK CLOTHES 1 Piece(s) 6 Day(s) Red 6L Red 1 Pair

฿ 637.99

WORK CLOTHES 1 Piece(s) 6 Day(s) Red L Red 1 Pair

฿ 637.99

WORK CLOTHES 1 Piece(s) 6 Day(s) Red LL Red 1 Pair

฿ 637.99

WORK CLOTHES 1 Piece(s) 6 Day(s) Red M Red 1 Pair

฿ 637.99

WORK CLOTHES 1 Piece(s) 6 Day(s) Red S Red 1 Pair

฿ 637.99

WORK CLOTHES 1 Piece(s) 6 Day(s) Red SS Red 1 Pair

฿ 698.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Black 3L Black 1 Pair

฿ 758.61

WORK CLOTHES 1 Piece(s) 6 Day(s) Black 4L Black 1 Pair

฿ 818.92

WORK CLOTHES 1 Piece(s) 6 Day(s) Black 5L Black 1 Pair

฿ 990.18

WORK CLOTHES 1 Piece(s) 6 Day(s) Black 6L Black 1 Pair

฿ 637.99

WORK CLOTHES 1 Piece(s) 6 Day(s) Black L Black 1 Pair

฿ 637.99

WORK CLOTHES 1 Piece(s) 6 Day(s) Black LL Black 1 Pair

฿ 637.99

WORK CLOTHES 1 Piece(s) 6 Day(s) Black M Black 1 Pair

฿ 637.99

WORK CLOTHES 1 Piece(s) 6 Day(s) Black S Black 1 Pair

฿ 637.99

WORK CLOTHES 1 Piece(s) 6 Day(s) Black SS Black 1 Pair

฿ 698.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow 3L Yellow 1 Pair

฿ 758.61

WORK CLOTHES 1 Piece(s) 12 Day(s) Yellow 4L Yellow 1 Pair

฿ 818.92

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow 5L Yellow 1 Pair

฿ 990.18

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow 6L Yellow 1 Pair

฿ 637.99

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow L Yellow 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>