(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

AZ-726 Eco Jacket (Unisex)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,731.07 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
726-006-3L
726-006-4L
726-006-L
726-006-LL
726-006-M
726-006-S
726-006-SS
726-008-3L
726-008-4L
726-008-L
726-008-LL
726-008-M
726-008-S
726-008-SS
726-009-3L
726-009-4L
726-009-L
726-009-LL
726-009-M
726-009-S
726-009-SS
726-010-3L
726-010-4L
726-010-L
726-010-LL
726-010-M
726-010-S
726-010-SS
726-015-3L
726-015-4L
726-015-L
726-015-LL
726-015-M
726-015-S
726-015-SS
726-019-3L
726-019-4L
726-019-L
726-019-LL
726-019-M
726-019-S
726-019-SS
726-101-3L
726-101-4L
726-101-L
726-101-LL
726-101-M
726-101-S
726-101-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details

฿ 1,791.37

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 3L Blue

฿ 1,851.67

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 4L Blue

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 11 Day(s) Blue L Blue

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue LL Blue

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue M Blue

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue S Blue

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue SS Blue

฿ 1,791.37

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3L Navy

฿ 1,851.67

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 4L Navy

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L Navy

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue LL Navy

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M Navy

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue S Navy

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue SS Navy

฿ 1,791.37

WORK CLOTHES 1 Piece(s) 11 Day(s) Red 3L Red

฿ 1,851.67

WORK CLOTHES 1 Piece(s) 6 Day(s) Red 4L Red

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Red L Red

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Red LL Red

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Red M Red

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Red S Red

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 11 Day(s) Red SS Red

฿ 1,791.37

WORK CLOTHES 1 Piece(s) 6 Day(s) Black 3L Black

฿ 1,851.67

WORK CLOTHES 1 Piece(s) 6 Day(s) Black 4L Black

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Black L Black

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Black LL Black

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Black M Black

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Black S Black

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 11 Day(s) Black SS Black

฿ 1,791.37

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 3L Green

฿ 1,851.67

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 4L Green

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Green L Green

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Green LL Green

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Green M Green

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Green S Green

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Green SS Green

฿ 1,791.37

WORK CLOTHES 1 Piece(s) 11 Day(s) Yellow 3L Yellow

฿ 1,851.67

WORK CLOTHES 1 Piece(s) 11 Day(s) Yellow 4L Yellow

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow L Yellow

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow LL Yellow

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow M Yellow

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow S Yellow

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow SS Yellow

฿ 1,791.37

WORK CLOTHES 1 Piece(s) 6 Day(s) White 3L Pure White

฿ 1,851.67

WORK CLOTHES 1 Piece(s) 6 Day(s) White 4L Pure White

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) White L Pure White

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) White LL Pure White

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) White M Pure White

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) White S Pure White

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) White SS Pure White

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Polyester (100% Chemical Recycled Fiber)
  • Material
    Surface Material: Eco Pet Micro Soft Condenier
  • Pen Holder
    With Pen Pocket (Left Sleeve)
  • Material 1 Weaving
    Plain Weave
  • Process
    Water pressure resistance: 1,000 mm class
  • Material 2
    Lining: Mesh (Back Lining)
  • Material 2 Mixing Ration
    Polyester 100%
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Magic Tape
    Flap Pockets
  • Reflection
    Reflective piping
  • Pocket 1
    Pocket on Both Sides
  • Jacket Cuff
    Velcro Tape
  • Jacket Hem
    With Draw Cord (w/ Stopper)

Product Description

Work clothing made of excellent material that is water resistant up to 1,000 mm.
[Features]
· Uses 1,000 mm water-resistant class Condenier material for an enhanced waterproof effect without any coating to maintain breathability.
· Three sizes are available, all made of exceptional eco-friendly material for less stuffiness and more comfort while working.
· A hooded type that is of a safe length, covering the waist, and that features reflective piping.

Part Number
726-006-3L
726-006-4L
726-006-L
726-006-LL
726-006-M
726-006-S
726-006-SS
726-008-3L
726-008-4L
726-008-L
726-008-LL
726-008-M
726-008-S
726-008-SS
726-009-3L
726-009-4L
726-009-L
726-009-LL
726-009-M
726-009-S
726-009-SS
726-010-3L
726-010-4L
726-010-L
726-010-LL
726-010-M
726-010-S
726-010-SS
726-015-3L
726-015-4L
726-015-L
726-015-LL
726-015-M
726-015-S
726-015-SS
726-019-3L
726-019-4L
726-019-L
726-019-LL
726-019-M
726-019-S
726-019-SS
726-101-3L
726-101-4L
726-101-L
726-101-LL
726-101-M
726-101-S
726-101-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details

฿ 1,791.37

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 3L Blue

฿ 1,851.67

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 4L Blue

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 11 Day(s) Blue L Blue

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue LL Blue

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue M Blue

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue S Blue

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue SS Blue

฿ 1,791.37

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3L Navy

฿ 1,851.67

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 4L Navy

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L Navy

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue LL Navy

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M Navy

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue S Navy

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue SS Navy

฿ 1,791.37

WORK CLOTHES 1 Piece(s) 11 Day(s) Red 3L Red

฿ 1,851.67

WORK CLOTHES 1 Piece(s) 6 Day(s) Red 4L Red

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Red L Red

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Red LL Red

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Red M Red

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Red S Red

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 11 Day(s) Red SS Red

฿ 1,791.37

WORK CLOTHES 1 Piece(s) 6 Day(s) Black 3L Black

฿ 1,851.67

WORK CLOTHES 1 Piece(s) 6 Day(s) Black 4L Black

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Black L Black

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Black LL Black

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Black M Black

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Black S Black

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 11 Day(s) Black SS Black

฿ 1,791.37

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 3L Green

฿ 1,851.67

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 4L Green

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Green L Green

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Green LL Green

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Green M Green

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Green S Green

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Green SS Green

฿ 1,791.37

WORK CLOTHES 1 Piece(s) 11 Day(s) Yellow 3L Yellow

฿ 1,851.67

WORK CLOTHES 1 Piece(s) 11 Day(s) Yellow 4L Yellow

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow L Yellow

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow LL Yellow

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow M Yellow

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow S Yellow

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow SS Yellow

฿ 1,791.37

WORK CLOTHES 1 Piece(s) 6 Day(s) White 3L Pure White

฿ 1,851.67

WORK CLOTHES 1 Piece(s) 6 Day(s) White 4L Pure White

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) White L Pure White

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) White LL Pure White

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) White M Pure White

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) White S Pure White

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) White SS Pure White

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1