(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Long-sleeved Fastener Jacket

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,583.59 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
621-002-3L
621-002-4L
621-002-5L
621-002-6L
621-002-L
621-002-LL
621-002-M
621-002-S
621-002-SS
621-006-3L
621-006-4L
621-006-5L
621-006-6L
621-006-L
621-006-LL
621-006-M
621-006-S
621-006-SS
621-008-3L
621-008-4L
621-008-5L
621-008-6L
621-008-L
621-008-LL
621-008-M
621-008-S
621-008-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,643.89

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown 3L Beige 1 Pair

฿ 1,704.20

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown 4L Beige 1 Pair

฿ 1,764.50

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown 5L Beige 1 Pair

฿ 1,945.41

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown 6L Beige 1 Pair

฿ 1,583.59

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown L Beige 1 Pair

฿ 1,583.59

WORK CLOTHES 1 Piece(s) 11 Day(s) Brown LL Beige 1 Pair

฿ 1,583.59

WORK CLOTHES 1 Piece(s) 11 Day(s) Brown M Beige 1 Pair

฿ 1,583.59

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown S Beige 1 Pair

฿ 1,583.59

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown SS Beige 1 Pair

฿ 1,643.89

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 3L Blue 1 Pair

฿ 1,704.20

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 4L Blue 1 Pair

฿ 1,764.50

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 5L Blue 1 Pair

฿ 1,945.41

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 6L Blue 1 Pair

฿ 1,583.59

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue L Blue 1 Pair

฿ 1,583.59

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue LL Blue 1 Pair

฿ 1,583.59

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue M Blue 1 Pair

฿ 1,583.59

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue S Blue 1 Pair

฿ 1,583.59

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue SS Blue 1 Pair

฿ 1,643.89

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3L Navy 1 Pair

฿ 1,704.20

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 4L Navy 1 Pair

฿ 1,764.50

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 5L Navy 1 Pair

฿ 1,945.41

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 6L Navy 1 Pair

฿ 1,583.59

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L Navy 1 Pair

฿ 1,583.59

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue LL Navy 1 Pair

฿ 1,583.59

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M Navy 1 Pair

฿ 1,583.59

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue S Navy 1 Pair

฿ 1,583.59

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue SS Navy 1 Pair

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Material 2
    Lining: Mesh (Back Lining)
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Pocket 1
    Flap Pockets (with Velcro)
  • Pocket 2
    Flap Pockets (Thread Button Loop)
  • Jacket Cuff
    Cuffs (Velcro)
  • Contents
    1 Pair

Product Description

A simple, standard, best-selling product using anti-static material.

Part Number
621-002-3L
621-002-4L
621-002-5L
621-002-6L
621-002-L
621-002-LL
621-002-M
621-002-S
621-002-SS
621-006-3L
621-006-4L
621-006-5L
621-006-6L
621-006-L
621-006-LL
621-006-M
621-006-S
621-006-SS
621-008-3L
621-008-4L
621-008-5L
621-008-6L
621-008-L
621-008-LL
621-008-M
621-008-S
621-008-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,643.89

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown 3L Beige 1 Pair

฿ 1,704.20

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown 4L Beige 1 Pair

฿ 1,764.50

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown 5L Beige 1 Pair

฿ 1,945.41

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown 6L Beige 1 Pair

฿ 1,583.59

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown L Beige 1 Pair

฿ 1,583.59

WORK CLOTHES 1 Piece(s) 11 Day(s) Brown LL Beige 1 Pair

฿ 1,583.59

WORK CLOTHES 1 Piece(s) 11 Day(s) Brown M Beige 1 Pair

฿ 1,583.59

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown S Beige 1 Pair

฿ 1,583.59

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown SS Beige 1 Pair

฿ 1,643.89

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 3L Blue 1 Pair

฿ 1,704.20

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 4L Blue 1 Pair

฿ 1,764.50

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 5L Blue 1 Pair

฿ 1,945.41

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 6L Blue 1 Pair

฿ 1,583.59

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue L Blue 1 Pair

฿ 1,583.59

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue LL Blue 1 Pair

฿ 1,583.59

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue M Blue 1 Pair

฿ 1,583.59

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue S Blue 1 Pair

฿ 1,583.59

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue SS Blue 1 Pair

฿ 1,643.89

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3L Navy 1 Pair

฿ 1,704.20

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 4L Navy 1 Pair

฿ 1,764.50

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 5L Navy 1 Pair

฿ 1,945.41

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 6L Navy 1 Pair

฿ 1,583.59

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L Navy 1 Pair

฿ 1,583.59

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue LL Navy 1 Pair

฿ 1,583.59

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M Navy 1 Pair

฿ 1,583.59

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue S Navy 1 Pair

฿ 1,583.59

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue SS Navy 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1