(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

AZ-500 Overalls

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,096.54 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
500-001-3L
500-001-4L
500-001-5L
500-001-6L
500-001-L
500-001-LL
500-001-M
500-001-S
500-004-3L
500-004-4L
500-004-5L
500-004-6L
500-004-L
500-004-LL
500-004-M
500-004-S
500-006-3L
500-006-4L
500-006-5L
500-006-6L
500-006-L
500-006-LL
500-006-M
500-006-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 2,156.84

WORK CLOTHES 1 Piece(s) 6 Day(s) White 3L White 1 Pair

฿ 2,217.15

WORK CLOTHES 1 Piece(s) 6 Day(s) White 4L White 1 Pair

฿ 2,277.45

WORK CLOTHES 1 Piece(s) 6 Day(s) White 5L White 1 Pair

฿ 2,458.36

WORK CLOTHES 1 Piece(s) 6 Day(s) White 6L White 1 Pair

฿ 2,096.54

WORK CLOTHES 1 Piece(s) 6 Day(s) White L White 1 Pair

฿ 2,096.54

WORK CLOTHES 1 Piece(s) 6 Day(s) White LL White 1 Pair

฿ 2,096.54

WORK CLOTHES 1 Piece(s) 6 Day(s) White M White 1 Pair

฿ 2,096.54

WORK CLOTHES 1 Piece(s) 6 Day(s) White S White 1 Pair

฿ 2,156.84

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 3L Gray 1 Pair

฿ 2,217.15

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 4L Gray 1 Pair

฿ 2,277.45

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 5L Gray 1 Pair

฿ 2,458.36

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 6L Gray 1 Pair

฿ 2,096.54

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray L Gray 1 Pair

฿ 2,096.54

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray LL Gray 1 Pair

฿ 2,096.54

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray M Gray 1 Pair

฿ 2,096.54

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray S Gray 1 Pair

฿ 2,156.84

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 3L Blue 1 Pair

฿ 2,217.15

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 4L Blue 1 Pair

฿ 2,277.45

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 5L Blue 1 Pair

฿ 2,458.36

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 6L Blue 1 Pair

฿ 2,096.54

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue L Blue 1 Pair

฿ 2,096.54

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue LL Blue 1 Pair

฿ 2,096.54

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue M Blue 1 Pair

฿ 2,096.54

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue S Blue 1 Pair

Basic Specifications

  • Commodity Classification
    Overalls
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Pen Holder
    With Pen Pocket (Left Sleeve)
  • Warning 01
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
  • Included 01
    D Can/Plastic (Waist section)
  • Contents
    1 Pair

Product Description

Work clothing with a simple design.
[Features]
· 100% cotton.
· Material: Katsuragi.
· Buttons: Button with thread.
· With pen pocket.

Part Number
500-001-3L
500-001-4L
500-001-5L
500-001-6L
500-001-L
500-001-LL
500-001-M
500-001-S
500-004-3L
500-004-4L
500-004-5L
500-004-6L
500-004-L
500-004-LL
500-004-M
500-004-S
500-006-3L
500-006-4L
500-006-5L
500-006-6L
500-006-L
500-006-LL
500-006-M
500-006-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 2,156.84

WORK CLOTHES 1 Piece(s) 6 Day(s) White 3L White 1 Pair

฿ 2,217.15

WORK CLOTHES 1 Piece(s) 6 Day(s) White 4L White 1 Pair

฿ 2,277.45

WORK CLOTHES 1 Piece(s) 6 Day(s) White 5L White 1 Pair

฿ 2,458.36

WORK CLOTHES 1 Piece(s) 6 Day(s) White 6L White 1 Pair

฿ 2,096.54

WORK CLOTHES 1 Piece(s) 6 Day(s) White L White 1 Pair

฿ 2,096.54

WORK CLOTHES 1 Piece(s) 6 Day(s) White LL White 1 Pair

฿ 2,096.54

WORK CLOTHES 1 Piece(s) 6 Day(s) White M White 1 Pair

฿ 2,096.54

WORK CLOTHES 1 Piece(s) 6 Day(s) White S White 1 Pair

฿ 2,156.84

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 3L Gray 1 Pair

฿ 2,217.15

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 4L Gray 1 Pair

฿ 2,277.45

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 5L Gray 1 Pair

฿ 2,458.36

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 6L Gray 1 Pair

฿ 2,096.54

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray L Gray 1 Pair

฿ 2,096.54

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray LL Gray 1 Pair

฿ 2,096.54

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray M Gray 1 Pair

฿ 2,096.54

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray S Gray 1 Pair

฿ 2,156.84

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 3L Blue 1 Pair

฿ 2,217.15

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 4L Blue 1 Pair

฿ 2,277.45

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 5L Blue 1 Pair

฿ 2,458.36

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 6L Blue 1 Pair

฿ 2,096.54

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue L Blue 1 Pair

฿ 2,096.54

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue LL Blue 1 Pair

฿ 2,096.54

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue M Blue 1 Pair

฿ 2,096.54

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue S Blue 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1