(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
767-08-24 |
767-08-27 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Color | Size (cm) |
Color Detail | JAN Code | Trusco Code | Weight (g) |
Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,572.00 |
SAFETY SHOES | 1 Piece(s) | 19 Day(s) | - | Green series | 24 | Lime x Gray | 4982841084240 | 760-0828 | 500 | 1 Pair | ||
฿ 1,411.41 |
PROTECTIVE SNEAKERS | 1 Piece(s) | 3 Day(s) | 10 | Green series | 27 | Lime x Gray | 4982841084301 | 760-0887 | 620 | 1 Pair |
Surprisingly lightweight. Highly safe work shoe that has outstanding comfort.
[Features]
· JSAA standard A-type certified product. Foot width: 4E.
· Ultra-light type (one pair is approximately 580 g) with one shoe weighing 300 g or less (26.0 cm), providing a light load and comfort. Women's sizes also available.
· A newly developed special resin toe box is used, providing a lightweight shoe without compromising on safety performance.
· The resin single mesh promotes the recirculation of air inside the shoe more directly than fabric mesh, keeping the inside of the shoe fresh at all times.
· Resistant to deterioration even on floor surfaces covered with oil, and employs an oil-resistant sole that you can use with peace of mind, for outstanding workability.
* The non-slip function is not guaranteed on floor surfaces covered in oil.
[Applications]
· Ideal for transport workers and workers inside warehouses. Can also be used for other general work
[Materials]
· Upper: synthetic leather + mesh
· Sole: EVA + rubber
· Toe box: resin
Part Number |
---|
767-08-24 |
767-08-27 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Color | Size (cm) |
Color Detail | JAN Code | Trusco Code | Weight (g) |
Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,572.00 |
SAFETY SHOES | 1 Piece(s) | 19 Day(s) | - | Green series | 24 | Lime x Gray | 4982841084240 | 760-0828 | 500 | 1 Pair | ||
฿ 1,411.41 |
PROTECTIVE SNEAKERS | 1 Piece(s) | 3 Day(s) | 10 | Green series | 27 | Lime x Gray | 4982841084301 | 760-0887 | 620 | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?