1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

TMS Metal Saw, TiN Coating (TMST075X012)

METAL SAWS

TMS Metal Saw, TiN Coating (TMST075X012)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Metal grooving
Precision cutting
Material High-speed steel
Surface treatment, TiN coating
Work Material for Ordinary Steel / for Stainless Steel

 
Part Number
TMST075X012
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Thickness
(mm)
Number of flutes Thickness Dimensional Tolerance
(mm)
Vibration on the side
(mm)

฿ 1,599.00

METAL SAWS 1 Piece(s) 46 Day(s) 751.248±0.030.11

Loading...

  1. 1

Basic Information

Application For Ordinary Steel / For stainless steel Material high-speed steel Hole Diameter(mm) 25.4
Coating TiN Coating External Shape Dimensional Tolerance(mm) 0~+1 Dimensional Tolerance of Hole Diameter H7

Please check the type/dimensions/specifications of the part TMST075X012 in the TMS Metal Saw, TiN Coating series.

Products with similar specification

Part Number
TMST075X008
TMST075X009
TMST075X010
TMST075X013
TMST075X014
TMST075X016
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOuter Diameter
(mm)
Thickness
(mm)
Number of flutes Thickness Dimensional Tolerance
(mm)
Vibration on the side
(mm)

฿ 1,680.00

1 Piece(s) 46 Day(s) 750.848±0.030.12

฿ 1,680.00

1 Piece(s) 46 Day(s) 750.948±0.030.12

฿ 1,540.00

1 Piece(s) 46 Day(s) 75148±0.030.12

฿ 1,599.00

1 Piece(s) 46 Day(s) 751.348±0.030.11

฿ 1,599.00

1 Piece(s) 46 Day(s) 751.448±0.030.11

฿ 1,634.00

1 Piece(s) 46 Day(s) 751.640±0.030.11