1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TFMB Slotting Milling Machine 70 Diam. (72-Flute), TiN Coating (TFMB006)

METAL SAWS

TFMB Slotting Milling Machine 70 Diam. (72-Flute), TiN Coating (TFMB006)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For grooving

 
Part Number
TFMB006
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThickness
(mm)
Thickness Dimensional Tolerance
(mm)
Vibration on the side
(mm)

฿ 1,400.00

METAL SAWS 1 Piece(s) 46 Day(s) 0.6±0.020.16

Loading...

  1. 1

Basic Information

Outer Diameter(mm) 70 Application For Ordinary Steel / For stainless steel Material high-speed steel
Hole Diameter(mm) 25.4 Number of flutes 72 Coating TiN Coating
External Shape Dimensional Tolerance(mm) ±0.31 Dimensional Tolerance of Hole Diameter H7

Please check the type/dimensions/specifications of the part TFMB006 in the TFMB Slotting Milling Machine 70 Diam. (72-Flute), TiN Coating series.

Products with similar specification

Part Number
TFMB005
TFMB007
TFMB008
TFMB009
TFMB010
TFMB011
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipThickness
(mm)
Thickness Dimensional Tolerance
(mm)
Vibration on the side
(mm)

฿ 1,459.00

1 Piece(s) 46 Day(s) 0.5±0.020.16

฿ 1,354.00

1 Piece(s) 46 Day(s) 0.7±0.020.12

฿ 1,354.00

1 Piece(s) 46 Day(s) 0.8±0.020.12

฿ 1,354.00

1 Piece(s) 46 Day(s) 0.9±0.020.12

฿ 1,295.00

1 Piece(s) 46 Day(s) 1±0.020.12

฿ 1,354.00

1 Piece(s) 46 Day(s) 1.1±0.020.1