(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ultrafine particle carbide alloy is used, so machining a wide range of materials, from cast iron to steel, is possible.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter (mm) | Thickness (mm) | Hole Diameter (mm) | Number of flutes |
---|---|---|---|---|---|---|---|---|---|
฿ 1,177.00 | METAL SAWS | 1 Piece(s) | 46 Day(s) | 20 | 0.3 | 6 | 60 | ||
฿ 1,234.18 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 20 | 0.4 | 6 | 60 | ||
฿ 1,208.85 | OKZ METAL SAWS | 1 Piece(s) | 11 Day(s) | 20 | 0.5 | 6 | 60 | ||
฿ 1,234.18 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 20 | 0.6 | 6 | 60 | ||
฿ 1,321.25 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 20 | 0.7 | 6 | 60 | ||
฿ 1,408.33 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 20 | 0.8 | 6 | 60 | ||
฿ 1,428.00 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 20 | 0.9 | 6 | 60 | ||
฿ 1,524.43 | METAL SAWS | 1 Piece(s) | Same day | 20 | 1 | 6 | 60 | ||
฿ 1,611.51 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 20 | 1.1 | 6 | 60 | ||
฿ 1,640.54 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 20 | 1.2 | 6 | 60 | ||
฿ 1,669.56 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 20 | 1.3 | 6 | 60 | ||
฿ 1,727.61 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 20 | 1.4 | 6 | 60 | ||
฿ 1,680.00 | METAL SAWS | 1 Piece(s) | 46 Day(s) | 20 | 1.5 | 6 | 60 | ||
฿ 1,843.72 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 20 | 1.6 | 6 | 60 | ||
฿ 1,892.52 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 20 | 1.7 | 6 | 60 | ||
฿ 1,931.23 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 20 | 1.8 | 6 | 60 | ||
฿ 2,075.92 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 20 | 1.9 | 6 | 60 | ||
฿ 2,086.06 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 20 | 2 | 6 | 60 | ||
฿ 1,379.30 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 25 | 0.3 | 6 | 60 | ||
฿ 1,321.25 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 25 | 0.4 | 6 | 60 | ||
฿ 1,292.23 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 25 | 0.5 | 6 | 60 | ||
฿ 1,321.25 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 25 | 0.6 | 6 | 60 | ||
฿ 1,437.36 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 25 | 0.7 | 6 | 60 | ||
฿ 1,524.43 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 25 | 0.8 | 6 | 60 | ||
฿ 1,544.13 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 25 | 0.9 | 6 | 60 | ||
฿ 1,625.26 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 25 | 1 | 6 | 60 | ||
฿ 1,727.61 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 25 | 1.1 | 6 | 60 | ||
฿ 1,756.64 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 25 | 1.2 | 6 | 60 | ||
฿ 1,776.39 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 25 | 1.3 | 6 | 60 | ||
฿ 1,872.74 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 25 | 1.4 | 6 | 60 | ||
฿ 1,959.82 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 25 | 1.5 | 6 | 60 | ||
฿ 1,931.23 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 25 | 1.6 | 6 | 60 | ||
฿ 2,075.92 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 25 | 1.7 | 6 | 60 | ||
฿ 2,124.77 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 25 | 1.8 | 6 | 60 | ||
฿ 2,202.19 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 25 | 1.9 | 6 | 60 | ||
฿ 2,240.90 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 25 | 2 | 6 | 60 | ||
฿ 1,495.41 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 30 | 0.3 | 6 | 90 | ||
฿ 1,408.33 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 30 | 0.4 | 6 | 90 | ||
฿ 1,399.23 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 30 | 0.5 | 6 | 90 | ||
฿ 1,408.33 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 30 | 0.6 | 6 | 90 | ||
฿ 1,524.43 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 30 | 0.7 | 6 | 90 | ||
฿ 1,611.51 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 30 | 0.8 | 6 | 90 | ||
฿ 1,660.26 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 30 | 0.9 | 6 | 90 | ||
฿ 1,776.56 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 30 | 1 | 6 | 90 | ||
฿ 1,872.74 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 30 | 1.1 | 6 | 90 | ||
฿ 1,853.81 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 30 | 1.2 | 6 | 90 | ||
฿ 1,892.52 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 30 | 1.3 | 6 | 90 | ||
฿ 1,931.23 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 30 | 1.4 | 6 | 90 | ||
฿ 2,047.35 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 30 | 1.5 | 6 | 90 | ||
฿ 2,086.06 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 30 | 1.6 | 6 | 90 | ||
฿ 2,163.48 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 30 | 1.7 | 6 | 90 | ||
฿ 2,240.90 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 30 | 1.8 | 6 | 90 | ||
฿ 2,395.20 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 30 | 1.9 | 6 | 90 | ||
฿ 2,324.00 | METAL SAWS | 1 Piece(s) | 46 Day(s) | 30 | 2 | 6 | 90 | ||
฿ 1,931.23 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 45 | 0.3 | 15.875 | 90 | ||
฿ 1,843.72 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 45 | 0.4 | 15.875 | 90 | ||
฿ 1,843.72 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 45 | 0.5 | 15.875 | 90 | ||
฿ 1,843.72 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 45 | 0.6 | 15.875 | 90 | ||
฿ 1,931.23 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 45 | 0.7 | 15.875 | 90 | ||
฿ 2,124.77 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 45 | 0.8 | 15.875 | 90 | ||
฿ 2,279.61 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 45 | 0.9 | 15.875 | 90 | ||
฿ 2,473.16 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 45 | 1 | 15.875 | 90 | ||
฿ 2,473.16 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 45 | 1.1 | 15.875 | 90 | ||
฿ 2,473.16 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 45 | 1.2 | 15.875 | 90 | ||
฿ 2,705.42 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 45 | 1.3 | 15.875 | 90 | ||
฿ 2,705.42 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 45 | 1.4 | 15.875 | 90 | ||
฿ 2,705.42 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 45 | 1.5 | 15.875 | 90 | ||
฿ 2,859.62 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 45 | 1.6 | 15.875 | 90 | ||
฿ 2,859.62 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 45 | 1.7 | 15.875 | 90 | ||
฿ 2,859.62 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 45 | 1.8 | 15.875 | 90 | ||
฿ 2,860.26 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 45 | 1.9 | 15.875 | 90 | ||
฿ 2,860.26 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 45 | 2 | 15.875 | 90 |
Loading...
Application | For Ordinary Steel / For stainless steel | Material | Carbide | Coating | Non-Coated |
---|---|---|---|---|---|
Thickness Dimensional Tolerance(mm) | ±0.01 | External Shape Dimensional Tolerance(mm) | 0~+0.3 | Dimensional Tolerance of Hole Diameter | H7 |
How can we improve?
How can we improve?