1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

FMA Slot Milling Machine 70 Diam. (56 Blades), Non-Coated

METAL SAWS

FMA Slot Milling Machine 70 Diam. (56 Blades), Non-Coated
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 985.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For grooving
Outer diameter (mm) 70, Thickness (mm) 2
Hole diameter (mm) 25.4, number of flutes (pcs.) 56
Material High-speed steel
Work Material for Ordinary Steel / for Stainless Steel
Outer diameter tolerance (mm) ±0.31, Hole diameter tolerance (mm) H7
Thickness Tolerance (mm) ±0.02, Side Deflection (mm) 0.08

 
Part Number
FMA010
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 985.00

METAL SAWS 1 Piece(s) 46 Day(s)

Loading...

  1. 1

Basic Information

Outer Diameter(mm) 70 Thickness(mm) 1 Application For Ordinary Steel / For stainless steel
Material high-speed steel Hole Diameter(mm) 25.4 Number of flutes 56
Coating Non-Coated Thickness Dimensional Tolerance(mm) ±0.02 External Shape Dimensional Tolerance(mm) ±0.31
Dimensional Tolerance of Hole Diameter H7 Vibration on the side(mm) 0.12

Please check the type/dimensions/specifications of the part FMA010 in the FMA Slot Milling Machine 70 Diam. (56 Blades), Non-Coated series.