(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
Blade is easy to get entangled with oil due to steam oxide treatment.
Suitable for high efficiency machining.
[Applications]
Cutting general steel.
Part Number |
---|
CMS15P10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter (mm) | Thickness (mm) | Pitch (mm) | Drive hole core distance (mm) | Number of Pieces | Pin Hole Diameter (mm) | Hole Diameter (mm) | blade type | Cutting Application |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,216.25 | OKZ METAL SAWS | 1 Piece(s) | 10 Day(s) | 300 | 2 | 10 | 63 | 4 | 11 | 32 | C Blade Type (High/low Blade) | For heavy cutting (ordinary insert type) |
Loading...
Application | For Ordinary Steel / For stainless steel | Material | high-speed steel | Surface Treatment | Oxidized item |
---|---|---|---|---|---|
Coating | Non-Coated | External Shape Dimensional Tolerance(mm) | 0~+1 | Dimensional Tolerance of Hole Diameter | H7 |
Please check the type/dimensions/specifications of the part CMS15P10 in the CMS Cobalt Saw, Oxidized Product series.
Part Number |
---|
CMS02P08 |
CMS02P10 |
CMS07P03 |
CMS17P03 |
CMS17P04 |
CMS17P05 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Outer Diameter (mm) | Thickness (mm) | Pitch (mm) | Drive hole core distance (mm) | Number of Pieces | Pin Hole Diameter (mm) | Hole Diameter (mm) | blade type | Cutting Application |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,588.03 | 1 Piece(s) | 10 Day(s) | 250 | 2 | 8 | 45 ~ 50 | 2 | 8.5 ~ 9 | 32 | C Blade Type (High/low Blade) | For heavy cutting (ordinary insert type) | ||
฿ 5,588.03 | 1 Piece(s) | 10 Day(s) | 250 | 2 | 10 | 45 ~ 50 | 2 | 8.5 ~ 9 | 32 | C Blade Type (High/low Blade) | For heavy cutting (ordinary insert type) | ||
฿ 8,171.32 | 1 Piece(s) | 10 Day(s) | 280 | 2.5 | 3 | 63 | 4 | 11 | 32 | BW Blade Type (Alternate Blade) | For Light Cutting (Thin Pipe) | ||
฿ 9,216.25 | 1 Piece(s) | 10 Day(s) | 300 | 2 | 3 | 63 | 4 | 11 | 40 | BW Blade Type (Alternate Blade) | For Light Cutting (Thin Pipe) | ||
฿ 9,216.25 | 1 Piece(s) | 10 Day(s) | 300 | 2 | 4 | 63 | 4 | 11 | 40 | BW Blade Type (Alternate Blade) | For Light Cutting (Thin Pipe) | ||
฿ 9,216.25 | 1 Piece(s) | 10 Day(s) | 300 | 2 | 5 | 63 | 4 | 11 | 40 | C Blade Type (High/low Blade) | For heavy cutting (ordinary insert type) |
How can we improve?
How can we improve?