1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CMS Cobalt Saw, Oxidized Product (Part Number)

OKZ METAL SAWS

CMS Cobalt Saw, Oxidized Product
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,085.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Blade is easy to get entangled with oil due to steam oxide treatment.
Suitable for high efficiency machining.
[Applications]
Cutting general steel.

 
Part Number
CMS44P04
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Thickness
(mm)
Pitch
(mm)
Drive hole core distance
(mm)
Number of Pieces Pin Hole Diameter
(mm)
Hole Diameter
(mm)
blade type Cutting Application

฿ 14,731.14

OKZ METAL SAWS 1 Piece(s) 10 Day(s) 3702.548041550BW Blade Type (Alternate Blade)For Light Cutting (Thin Pipe)

Loading...

  1. 1

Basic Information

Application For Ordinary Steel / For stainless steel Material high-speed steel Surface Treatment Oxidized item
Coating Non-Coated External Shape Dimensional Tolerance(mm) 0~+1 Dimensional Tolerance of Hole Diameter H7

Please check the type/dimensions/specifications of the part CMS44P04 in the CMS Cobalt Saw, Oxidized Product series.

Products with similar specification

Part Number
CMS02P08
CMS02P10
CMS07P03
CMS44P05
CMS44P06
CMS44P08
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOuter Diameter
(mm)
Thickness
(mm)
Pitch
(mm)
Drive hole core distance
(mm)
Number of Pieces Pin Hole Diameter
(mm)
Hole Diameter
(mm)
blade type Cutting Application

฿ 5,588.03

1 Piece(s) 10 Day(s) 2502845 ~ 5028.5 ~ 932C Blade Type (High/low Blade)For heavy cutting (ordinary insert type)

฿ 5,588.03

1 Piece(s) 10 Day(s) 25021045 ~ 5028.5 ~ 932C Blade Type (High/low Blade)For heavy cutting (ordinary insert type)

฿ 8,171.32

1 Piece(s) 10 Day(s) 2802.536341132BW Blade Type (Alternate Blade)For Light Cutting (Thin Pipe)

฿ 14,731.14

1 Piece(s) 10 Day(s) 3702.558041550C Blade Type (High/low Blade)For heavy cutting (ordinary insert type)

฿ 14,731.14

1 Piece(s) 10 Day(s) 3702.568041550C Blade Type (High/low Blade)For heavy cutting (ordinary insert type)

฿ 14,731.14

1 Piece(s) 10 Day(s) 3702.588041550C Blade Type (High/low Blade)For heavy cutting (ordinary insert type)