1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Diamond Cutter & Sharpener RB-6

HAND TOOLS

Diamond Cutter & Sharpener RB-6
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 857.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For glass, stone, seashells, ceramic, aluminum, tile, plastic, etc.

 
Part Number
1315165
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 857.00

HAND TOOLS 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Package Size(mm) H180×W92×D30 Weight(g) 33 Number Contained 5 pcs./set
Use For glass, stone, seashells, ceramic, aluminum, tile, plastic, etc. Cutter: ideal for cutting small articles and precision processing. Sharpener: for tip filing, deburring, and polishing. Supplemental Information Cutter: φ20 mm x 2 / φ26 mm x 2 (Particle Size: #180), Sharpener: φ16 mm x 1 (Particle Size #180), φ2.35 mm

Please check the type/dimensions/specifications of the part 1315165 in the Diamond Cutter & Sharpener RB-6 series.