1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Diamond Cutter Set of 3

ERM CUTTING TOOLS

Diamond Cutter Set of 3
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 560.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·For cutting and grooving concrete, blocks, bricks, tiles, roof tiles, etc.
·3-disc set of segment, wave hard, and wave.
·Compatible tools: disc grinder, electric cutter.
·Dry type.

 
Part Number
1309505
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 560.17

ERM CUTTING TOOLS 2 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Use Concrete and Mortar / Stone / Roofing Tile and Tile Outside Diameter(mm) 105
Package Size(mm) H155×W155×D13 Weight(g) 268 Maximum Operating Rotational Speed(min-1) 14500
Inner Diameter(mm) 20/15 Thickness(mm) 2.0 Blade Width(mm) 8
Number Contained 3 pcs. set Use For cutting and grooving of concrete, blocks, mortar, bricks, and tiles Set Contents Segment / Wave hard / Wave

Please check the type/dimensions/specifications of the part 1309505 in the Diamond Cutter Set of 3 series.