1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

100 mm Long Nozzle Air Duster

MAM AIR TOOL

100 mm Long Nozzle Air Duster
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 430.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With approximately 100 mm long nozzle

 
Part Number
1450051
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 430.52

MAM AIR TOOL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Product Model Air Dusters (Aluminum Body) Maximum Operating Pressure(Mpa) 0.7 Nozzle Length(mm) 100
Plug Connection Screws G1/4(PF1/4) Nozzle Connection Screws G1/8(PF1/8) Package Size(mm) H210×W230×D18
Weight(g) 210 JAN Code 4907052378186 Use For blowing off dust, water, sawdust, etc.
Air supply port Plug Material Aluminum Die Casting