1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air duster A7150/A7151/A7152 (1450090)

AIR TOOL

Air duster A7150/A7151/A7152 (1450090)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For blowing away dust, moisture, cutting waste, etc.
With telescopic nozzle.
Nozzle length (mm) approx. 180 to 300

Part Number
1450090
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNozzle Length
(mm)
Package Size
(mm)
Weight
(g)
Accessories Specifications

฿ 348.34

AIR TOOL 1 Piece(s) 31 Day(s) Approximately 100H242×W142×D20110-Air supply port: Plug, Plug connection screw: Rc1/4 (PT1/4), Material: ABS resin, Highest pressure used: 0.6 MPa

Loading...

  1. 1

Basic Information

Product Model Air Duster Nozzles Use For blowing off dust, water, sawdust, etc.