1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long Head Air Chuck Gun

AIR TOOL

Long Head Air Chuck Gun
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,502.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Since it is equipped with a pressure gauge, it's capable of filling with ease while checking the pressure inside the tire. A chuck for double tires. Long head type to reach valves fitted in deep locations too.

Part Number
1450154
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,502.27

AIR TOOL 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Product Model Air Gun (Suction / Injection Type) Body / Set Items Only Body Maximum Operating Pressure(Mpa) 0.7
Package Size(mm) H390×W170×D38 Weight(g) 567 Hose Length(mm) Approximately 380
Use To check the air pressure and fill tires of motorcycles, passenger cars, and trucks Air supply port Plug (G1/4)

Please check the type/dimensions/specifications of the part 1450154 in the Long Head Air Chuck Gun series.