1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

5P Air Tool Kit

AIR TOOL

5P Air Tool Kit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,520.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The 5-piece set includes a coiled hose, cleaning gun, air duster blow gun and more.
It can be used for a wide range of tasks.

 
Part Number
1401842
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,520.28

AIR TOOL 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Product Model Air Gun (Suction / Injection Type) Body / Set Items Set parts Maximum Operating Pressure(Mpa) 0.35 / 0.6
Package Size(mm) H280×W357×D143 Weight(g) 2200 Hose Length(mm) 5
Coil Hose Maximum Usable Pressure(MPa) 0.6 Cleaning Gun Tank Capacity(ml) 700 Cleaning Gun Maximum Usable Pressure(MPa) 0.35
Air Duster Maximum Usable Pressure(MPa) 0.6 Spray Gun Tank Capacity(ml) 800 Spray Gun Maximum Usable Pressure(MPa) 0.35
Spray Gun Nozzle Inlet Diameter(mm) φ1.5 Tire Gauge Maximum Usable Pressure(MPa) 0.6

Please check the type/dimensions/specifications of the part 1401842 in the 5P Air Tool Kit series.