1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Brush

Air Brush
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,251.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compressed air can be used for plastic model painting, air brush art, etc. Easy-to-use double action type

Part Number
1401816
1401817
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPackage Size
(mm)
Weight
(g)
Nozzle inlet diameter
(mm)
Cup capacity
(ml)
Body size
(mm)
Bottle capacity
(ml)

฿ 1,407.82

AIR TOOL 1 Piece(s) 5 Day(s) H220×W113×D403050.3Approx. 7Approximate Length 152 x Width 27 x Height 65-

฿ 1,251.28

AIR TOOL 1 Piece(s) 5 Day(s) H220×W113×D504100.35Approx. 5Approximate Length 147 x Width 11 x Height 38Approx. 22

Loading...

  1. 1

Basic Information

Maximum Usable Pressure(MPa) 0.4 Hose connection screw 1/8 Use Uses compressed air for plastic model coating/air brush art, etc.