(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal Cutter with Holder, L Type

Metal Cutter with Holder, L Type

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1054650

  • Product Model
    Cutter Knife
  • Main Body, Replacement Blade
    Body
  • Quantity Per Replacement Blade(Pieces)
    10
  • Package Size(mm)
    H230×W102×D54
  • Weight(g)
    260
  • Material
    Holder: Polyester / Main Unit: Zinc Alloy / Replacement Blade: SK4
  • Model
    L
Part Number
1054650
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 348.68

POWER TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Model
    Cutter Knife
  • Main Body, Replacement Blade
    Body
  • Quantity Per Replacement Blade(Pieces)
    10
  • Package Size(mm)
    H230×W102×D54
  • Weight(g)
    260
  • Material
    Holder: Polyester / Main Unit: Zinc Alloy / Replacement Blade: SK4
  • Model
    L

Product Description

Tough metal body. With anti-slip rubber (on the back). One touch slide allows smooth work.

[Features]
· With 10 Replacement L-Type Blades

Specifications of 1054650

  • Product Model
    Cutter Knife
  • Main Body, Replacement Blade
    Body
  • Quantity Per Replacement Blade(Pieces)
    10
  • Package Size(mm)
    H230×W102×D54
  • Weight(g)
    260
  • Material
    Holder: Polyester / Main Unit: Zinc Alloy / Replacement Blade: SK4
  • Model
    L
Part Number
1054650
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 348.68

POWER TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1