1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Super Fine Micro Drill Bit Set

Super Fine Micro Drill Bit Set
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 539.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications] For drilling holes in materials such as precious metals, decorative accessories, precision equipment, models, plastic models, etc.

 
Part Number
1301505
1301515
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole Diameter (Drilling Diameter) D
(mm)
Set Content Pieces

฿ 1,643.00

POWER TOOL 1 Piece(s) 6 Day(s) 0.2~1.60.2-1.6/20 Set20 pcs./set

฿ 539.23

POWER TOOL 1 Piece(s) 32 Day(s) 0.5~1.40.5-1.4/0.1 mm increments x 10 set10 pcs./set

Loading...

  1. 1

Basic Information

Material High-speed steel Package Size(mm) H132×W58×D10 Mass(g) 40