(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Wrench Set, mm No.100

Wrench Set, mm No.100

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1125660

  • Type
    Double-ended Open-mouth Wrench
  • Ratchet mechanism
    Not Included
  • Swivel (flex)
    Not Included
  • Width across flat dimension(mm)
    6×7 / 8×10 / 11×13 / 12×14 / 14×17 / 17×19
  • Single Product/Set Classification
    Set Parts
  • Mass(g)
    982
  • Material
    Body: Cr-V Steel
  • Set Content
    6×7、8×10、11×13、12×14、14×17、17×19
  • Set Content (Nos.)
    6
Part Number
1125660
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 646.45

HAND TOOL 1 Piece(s) Same day

Basic Specifications

Product Description

6-piece wrench set.
[Features]
・ Main body: Cr-V steel
[Applications]
・ For cars, bicycles, furniture
・ For tightening and loosening bolts and nuts

Specifications of 1125660

  • Type
    Double-ended Open-mouth Wrench
  • Ratchet mechanism
    Not Included
  • Swivel (flex)
    Not Included
  • Width across flat dimension(mm)
    6×7 / 8×10 / 11×13 / 12×14 / 14×17 / 17×19
  • Single Product/Set Classification
    Set Parts
  • Mass(g)
    982
  • Material
    Body: Cr-V Steel
  • Set Content
    6×7、8×10、11×13、12×14、14×17、17×19
  • Set Content (Nos.)
    6
Part Number
1125660
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 646.45

HAND TOOL 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1