(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Combination wrench set, mm No.200

Combination wrench set, mm No.200

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1128710

  • Type
    Combination
  • Ratchet mechanism
    Not Included
  • Swivel (flex)
    Not Included
  • Width across flat dimension(mm)
    8 ~ 17
  • Single Product/Set Classification
    Set Parts
  • Mass(g)
    840
  • Material
    Body: Cr-V Steel
  • Set Content
    8、10、12、13、14、17
  • Set Content (Nos.)
    6
Part Number
1128710
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 667.74

HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

Product Description

6-piece set.

Specifications of 1128710

  • Type
    Combination
  • Ratchet mechanism
    Not Included
  • Swivel (flex)
    Not Included
  • Width across flat dimension(mm)
    8 ~ 17
  • Single Product/Set Classification
    Set Parts
  • Mass(g)
    840
  • Material
    Body: Cr-V Steel
  • Set Content
    8、10、12、13、14、17
  • Set Content (Nos.)
    6
Part Number
1128710
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 667.74

HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1