(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
1118500 |
1118510 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cutting Capacity: (Soft Steel) (mm) |
Nominal Dimensions (mm) |
Package Size (mm) |
Weight (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 882.41 |
MAM HAND TOOL | 1 Piece(s) | 31 Day(s) | 4 | 300 | H310×W123×D27 | 504 | ||
฿ 973.34 |
MAM HAND TOOL | 1 Piece(s) | 31 Day(s) | 5 | 350 | H365×W120×D32 | 774 |
Cuts powerfully through the principle of leverage. Lightweight. Uses aluminum and forged products
Part Number |
---|
1118500 |
1118510 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cutting Capacity: (Soft Steel) (mm) |
Nominal Dimensions (mm) |
Package Size (mm) |
Weight (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 882.41 |
MAM HAND TOOL | 1 Piece(s) | 31 Day(s) | 4 | 300 | H310×W123×D27 | 504 | ||
฿ 973.34 |
MAM HAND TOOL | 1 Piece(s) | 31 Day(s) | 5 | 350 | H365×W120×D32 | 774 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?