1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Felt Buff with Shaft, 3-Piece Set RB-50

HAND TOOL

Felt Buff with Shaft, 3-Piece Set RB-50
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 348.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For the cleaning and polishing of precious metals and small accessories/crafts. For metal/precious metals/resin, etc.

 
Part Number
1320800
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 348.96

HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Use Polishing Material Buff Shaft Diameter(mm) φ2.35
Package Size(mm) H105×W60×D10 Mass(g) 12 Maximum Allowable Speed(min-1) 20000
Quantity 3 pcs./set Use For the cleaning and polishing of precious metals and small accessories/crafts. For metals/precious metals/plastic.