1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Grinding Stone with Precision Shaft for Metal/Stone Materials

HAND TOOL

Grinding Stone with Precision Shaft for Metal/Stone Materials
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 846.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For metal/precious metals/stone/glass/ceramic, etc.
· Used in metal machining/rust removal/stone engraving, etc.

 
Part Number
1315145
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 846.59

HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) φ2.35 Package Size(mm) H184×W104×D23 Weight(g) 140
Set(This set) 12 Specifications Metal WA material stone x 6, Stone GC material whetstone x 6 Use For metal, precious metal / stone, glass, ceramics, etc. It is used in metal processing, rust removal / stone engraving, etc.