(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shockless hammer

Shockless hammer

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1032110

  • Product Model
    Shockless Hammer
  • Total Length(mm)
    320
  • Handle Material
    Other
  • Package Size(mm)
    H320×W100×D48
  • Mass(g)
    952
  • Name of Product
    Shockless hammer 1.5P
  • JAN Code
    4907052137622
  • Intended Use
    For Assembling Wooden Products, Attaching Molds, Etc.
Part Number
1032110
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 609.63

HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Model
    Shockless Hammer
  • Total Length(mm)
    320
  • Handle Material
    Other
  • Package Size(mm)
    H320×W100×D48
  • Mass(g)
    952
  • Name of Product
    Shockless hammer 1.5P
  • JAN Code
    4907052137622
  • Intended Use
    For Assembling Wooden Products, Attaching Molds, Etc.

Product Description

Bounce resistant, and scratches to adjacent material are rare. The movement of the iron ball realizes increased impact absorption and striking force.

Specifications of 1032110

  • Product Model
    Shockless Hammer
  • Total Length(mm)
    320
  • Handle Material
    Other
  • Package Size(mm)
    H320×W100×D48
  • Mass(g)
    952
  • Name of Product
    Shockless hammer 1.5P
  • JAN Code
    4907052137622
  • Intended Use
    For Assembling Wooden Products, Attaching Molds, Etc.
Part Number
1032110
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 609.63

HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1