1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Chainsaw File Set

Chainsaw File Set
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 286.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For blade sharpening of chain saws, knives, scissors, lawnmower blades, etc.

[Features]
· Mounting onto Impact Drills / Electric Drills / Rechargeable Drills ("one touch" mounting onto 6.35 mm hexagonal shafts), Easy Outdoor Blade Sharpening

 
Part Number
1307761
1307762
1307763
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWeight
(g)
Size
(mm)
JAN Code Product Name

฿ 286.50

GRINDING/FINISHING 1 Piece(s) 31 Day(s) 163.54907052373518Chainsaw File Set 3.5 mm

฿ 286.65

GRINDING/FINISHING 1 Piece(s) 31 Day(s) 174.04907052373525Chainsaw File Set 4.0 mm

฿ 286.65

GRINDING/FINISHING 1 Piece(s) 31 Day(s) 174.74907052373532Chainsaw File Set 4.7 mm

Loading...

  1. 1

Basic Information

Type Other Related Products Single / Set Product Single Item Package Size(mm) H115×W50×D10
Use For blade sharpening of chain saws, knives, scissors, lawnmower blades, etc. Features Mounting onto Impact Drills / Electric Drills / Rechargeable Drills ("one touch" mounting onto 6.35 mm hexagonal shafts), Simple Outdoor Blade Sharpening