1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Truing Block PBL (Part Number)

DRESSES WHETSTONE

Truing Block PBL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,974.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For truing flat surfaces and wheels for various grinding machines

 
Part Number
PBL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,974.00

DRESSES WHETSTONE 1 Piece(s) 46 Day(s)

Loading...

  1. 1

Basic Information

Product Type Diamond Dresser Abrasive material Artificial diamond Overall Length(mm) 65
Application Flat surface sealing Particle Size Diamond #80 Size 35×65×20

Please check the type/dimensions/specifications of the part PBL in the Truing Block PBL series.