1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double-headed, straight type

Double-headed, straight type
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 9,754.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Super-abrasive resin bond wheel dedicated to double-head grinder. Uses a high strength plastic body that reduces the effects of impacts on the hands and work materials. Double-head grinders made by any manufacturer can be used, as long as the outer diameter and hole diameter are the same. The abrasive layer is in two colors for diamond and CBN, easy to identify in the factory.

 
Part Number
BGS150B120
BGS150D120
BGS200D120SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAbrasive Particles Outer Diameter (D)
(mm)
Wheel Height (T)
(mm)
Hole Diameter (H)
(mm)
Boss diameter (J)
(mm)
Degree of concentration Dimensions

฿ 11,274.29

OKZ DIA/CBN WHETSTONE 1 Piece(s) 8 Day(s) CBN1501612.77575150D-2X-16T-12.7H-75J

฿ 9,754.84

DIA/CBN WHETSTONE 1 Piece(s) Same day Diamond1501612.775100150D-2X-16T-12.7H-75J

฿ 21,658.00

฿ 18,770.99

WHEEL FOR HEAD GRINDERS 1 Piece(s) 15 Day(s) Diamond2001915.88100100200D-2X-19T-15.88H-100J

Loading...

  1. 1

Basic Information

Particle Size(#) 120 Thickness of Abrasive Particle Layer (X)(mm) 2 Bond Resin Bond