1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double-headed, L-shaped

DIA/CBN WHETSTONE

Double-headed, L-shaped
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 16,129.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Super-abrasive resin bond wheel dedicated to double-head grinder. Uses a high strength plastic body that reduces the effects of impacts on the hands and work materials. Double-head grinders made by any manufacturer can be used, as long as the outer diameter and hole diameter are the same. The abrasive layer is in two colors for diamond and CBN, easy to identify in the factory.

Part Number
BGL1510B120 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 16,129.00

฿ 12,903.20

DIA/CBN WHETSTONE 1 Piece(s) 46 Day(s)

Loading...

  1. 1

Basic Information

Abrasive Particles CBN Particle Size(#) 120 Outer Diameter (D)(mm) 150
Width of Abrasive Particle Layer (W)(mm) 10 Thickness of Abrasive Particle Layer (X)(mm) 2 Wheel Height (T)(mm) 10
Hole Diameter (H)(mm) 12.7 Bond Resin Bond Degree of concentration 75
Dimensions 150D-10W-2X-10T-12.7H

Please check the type/dimensions/specifications of the part BGL1510B120 in the Double-headed, L-shaped series.