1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Resin Drill Grindstone BDG (Part Number)

DIA/CBN WHETSTONE

Resin Drill Grindstone BDG
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 14,127.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A superabrasive resin bond wheel for drill grinding machines. 12 shapes supporting drill grinders manufactured by Fujita SS and CGK are available.

Part Number
BDGC25D200 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Machine Manufacturer Supported models (applications) Shape Conditions Outer Diameter (D)
(mm)
Width of Abrasive Particle Layer (W)
(mm)
Width of Abrasive Particle Layer (U)
(mm)
Wheel Height (T)
(mm)
Hole Diameter (H)
(mm)
Angle
(°)
Dimensions

฿ 14,127.00

฿ 11,301.60

DIA/CBN WHETSTONE 1 Piece(s) 46 Day(s) 200CGKDoruken Series II3A1TDry Type125-52010-125D-1.5X-5U-20T-10H

Loading...

  1. 1

Basic Information

Abrasive Particles Diamond Thickness of Abrasive Particle Layer (X)(mm) 1.5 Bond Resin Bond
Degree of concentration 100

Please check the type/dimensions/specifications of the part BDGC25D200 in the Resin Drill Grindstone BDG series.

Products with similar specification

Part Number
BDGC10D200
BDGC15D200
BDGC20D200
BDGC30D200
BDGC35D200
BDGF10D240
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipParticle Size
(#)
Machine Manufacturer Supported models (applications) Shape Conditions Outer Diameter (D)
(mm)
Width of Abrasive Particle Layer (W)
(mm)
Width of Abrasive Particle Layer (U)
(mm)
Wheel Height (T)
(mm)
Hole Diameter (H)
(mm)
Angle
(°)
Dimensions

฿ 15,710.00

1 Piece(s) 46 Day(s) 200CGKDoruken Series I6A2Dry Type12510-2022-125D-10W-1.5X-20T-22H

฿ 15,710.00

1 Piece(s) 46 Day(s) 200CGKDoruken Series I6A2TDry Type12510-3010-125D-10W-1.5X-30T-10H

฿ 14,127.00

1 Piece(s) 46 Day(s) 200CGKDoruken Series II3A1Dry Type125-51022-125D-1.5X-5U-10T-22H

฿ 31,390.00

1 Piece(s) 46 Day(s) 200CGKDoruken Series III6Y1Dry Type125--2022-125D-1.5X-20T-22H

฿ 31,390.00

1 Piece(s) 46 Day(s) 200CGKDoruken Series III6Y1TDry Type125-20301030125D-1.5X-20U-30T-10H-30°

฿ 15,710.00

1 Piece(s) 46 Day(s) 240Fujita WorksDG03BX/DG07BX6A2Dry Type (Wet Type)12510-3876.2-125D-10W-1.5X-38T-76.2H