(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A superabrasive resin bond wheel for drill grinding machines. 12 shapes supporting drill grinders manufactured by Fujita SS and CGK are available.
Part Number |
---|
BDGC20D200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Particle Size (#) | Machine Manufacturer | Supported models (applications) | Shape | Conditions | Outer Diameter (D) (mm) | Width of Abrasive Particle Layer (W) (mm) | Width of Abrasive Particle Layer (U) (mm) | Wheel Height (T) (mm) | Hole Diameter (H) (mm) | Angle (°) | Dimensions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,127.00 ฿ 11,301.60 | DIA/CBN WHETSTONE | 1 Piece(s) | 46 Day(s) | 200 | CGK | Doruken Series II | 3A1 | Dry Type | 125 | - | 5 | 10 | 22 | - | 125D-1.5X-5U-10T-22H |
Loading...
Abrasive Particles | Diamond | Thickness of Abrasive Particle Layer (X)(mm) | 1.5 | Bond | Resin Bond |
---|---|---|---|---|---|
Degree of concentration | 100 |
Please check the type/dimensions/specifications of the part BDGC20D200 in the Resin Drill Grindstone BDG series.
Part Number |
---|
BDGC10D200 |
BDGC15D200 |
BDGC25D200 |
BDGC30D200 |
BDGC35D200 |
BDGF10D240 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Particle Size (#) | Machine Manufacturer | Supported models (applications) | Shape | Conditions | Outer Diameter (D) (mm) | Width of Abrasive Particle Layer (W) (mm) | Width of Abrasive Particle Layer (U) (mm) | Wheel Height (T) (mm) | Hole Diameter (H) (mm) | Angle (°) | Dimensions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,710.00 | 1 Piece(s) | 46 Day(s) | 200 | CGK | Doruken Series I | 6A2 | Dry Type | 125 | 10 | - | 20 | 22 | - | 125D-10W-1.5X-20T-22H | ||
฿ 15,710.00 | 1 Piece(s) | 46 Day(s) | 200 | CGK | Doruken Series I | 6A2T | Dry Type | 125 | 10 | - | 30 | 10 | - | 125D-10W-1.5X-30T-10H | ||
฿ 14,127.00 | 1 Piece(s) | 46 Day(s) | 200 | CGK | Doruken Series II | 3A1T | Dry Type | 125 | - | 5 | 20 | 10 | - | 125D-1.5X-5U-20T-10H | ||
฿ 31,390.00 | 1 Piece(s) | 46 Day(s) | 200 | CGK | Doruken Series III | 6Y1 | Dry Type | 125 | - | - | 20 | 22 | - | 125D-1.5X-20T-22H | ||
฿ 31,390.00 | 1 Piece(s) | 46 Day(s) | 200 | CGK | Doruken Series III | 6Y1T | Dry Type | 125 | - | 20 | 30 | 10 | 30 | 125D-1.5X-20U-30T-10H-30° | ||
฿ 15,710.00 | 1 Piece(s) | 46 Day(s) | 240 | Fujita Works | DG03BX/DG07BX | 6A2 | Dry Type (Wet Type) | 125 | 10 | - | 38 | 76.2 | - | 125D-10W-1.5X-38T-76.2H |
How can we improve?
How can we improve?