1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Resin Drill Grindstone BDG

Resin Drill Grindstone BDG
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 14,127.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A superabrasive resin bond wheel for drill grinding machines. 12 shapes supporting drill grinders manufactured by Fujita SS and CGK are available.

Part Number
BDGC10D200SALE
BDGC15D200SALE
BDGC20D200SALE
BDGC25D200SALE
BDGC30D200SALE
BDGC35D200SALE
BDGF10D240SALE
BDGF20D240SALE
BDGF30D240SALE
BDGF40D240SALE
BDGF50D240SALE
BDGF60D270SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Machine Manufacturer Supported models (applications) Shape Conditions Outer Diameter (D)
(mm)
Width of Abrasive Particle Layer (W)
(mm)
Width of Abrasive Particle Layer (U)
(mm)
Wheel Height (T)
(mm)
Hole Diameter (H)
(mm)
Angle
(°)
Dimensions

฿ 15,710.00

฿ 12,568.00

DIA/CBN WHETSTONE 1 Piece(s) 46 Day(s) 200CGKDoruken Series I6A2Dry Type12510-2022-125D-10W-1.5X-20T-22H

฿ 15,710.00

฿ 12,568.00

DIA/CBN WHETSTONE 1 Piece(s) 46 Day(s) 200CGKDoruken Series I6A2TDry Type12510-3010-125D-10W-1.5X-30T-10H

฿ 14,127.00

฿ 11,301.60

DIA/CBN WHETSTONE 1 Piece(s) 46 Day(s) 200CGKDoruken Series II3A1Dry Type125-51022-125D-1.5X-5U-10T-22H

฿ 14,127.00

฿ 11,301.60

DIA/CBN WHETSTONE 1 Piece(s) 46 Day(s) 200CGKDoruken Series II3A1TDry Type125-52010-125D-1.5X-5U-20T-10H

฿ 31,390.00

฿ 25,112.00

DIA/CBN WHETSTONE 1 Piece(s) 46 Day(s) 200CGKDoruken Series III6Y1Dry Type125--2022-125D-1.5X-20T-22H

฿ 31,390.00

฿ 25,112.00

DIA/CBN WHETSTONE 1 Piece(s) 46 Day(s) 200CGKDoruken Series III6Y1TDry Type125-20301030125D-1.5X-20U-30T-10H-30°

฿ 15,710.00

฿ 12,568.00

DIA/CBN WHETSTONE 1 Piece(s) 46 Day(s) 240Fujita WorksDG03BX/DG07BX6A2Dry Type (Wet Type)12510-3876.2-125D-10W-1.5X-38T-76.2H

฿ 18,517.00

฿ 14,813.60

DIA/CBN WHETSTONE 1 Piece(s) 46 Day(s) 240Fujita WorksDG25B11B2CDry Type (Wet Type)12519-3538-125D-19W-1.5X-35T-38H

฿ 32,435.00

฿ 25,948.00

DIA/CBN WHETSTONE 1 Piece(s) 46 Day(s) 240Fujita WorksDG25BFX/DG25UFX11Y9CDry Type (Wet Type)1251953538-125D-19W-1.5X-5U-35T-38H

฿ 32,435.00

฿ 25,948.00

DIA/CBN WHETSTONE 1 Piece(s) 46 Day(s) 240Fujita WorksDG25BFX/DG25UFX6Y9CDry Type (Wet Type)1251953538-125D-19W-1.5X-5U-35T-38H

฿ 21,355.00

฿ 17,084.00

DIA/CBN WHETSTONE 1 Piece(s) 46 Day(s) 240Fujita WorksDG50B6A2CDry Type (Wet Type)15019-3038-150D-19W-1.5X-30T-38H

฿ 18,309.00

฿ 14,647.20

DIA/CBN WHETSTONE 1 Piece(s) 46 Day(s) 270Fujita WorksGUD25S/GUD30B6A2Dry Type (Wet Type)15010-3031.75-150D-10W-1.5X-30T-31.75H

Loading...

  1. 1

Basic Information

Abrasive Particles Diamond Thickness of Abrasive Particle Layer (X)(mm) 1.5 Bond Resin Bond
Degree of concentration 100