1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Banken-Kun BB (Part Number)

DIA/CBN WHETSTONE

Banken-Kun BB
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 10,274.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A super-abrasive resin bond wheel for the universal tool grinding machine. 96 shapes that correspond to major Japanese machine manufacturers have been standardized. Two particle sizes for roughing and finishing are available for both diamond and CBN. It can be manufactured in different size, particle size and specifications with a quick delivery time.

Part Number
BB3010D120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAbrasive Particles Particle Size
(#)
Machine Manufacturer Supported models (applications) Shape Outer Diameter (D)
(mm)
Width of Abrasive Particle Layer (W)
(mm)
Thickness of Abrasive Particle Layer (X)
(mm)
Width of Abrasive Particle Layer (U)
(mm)
Wheel Height (T)
(mm)
Hole Diameter (H)
(mm)
Angle
(°)
Degree of concentration Dimensions

฿ 10,274.00

DIA/CBN WHETSTONE 1 Piece(s) 46 Day(s) Diamond120GripperCTG-4 (A Type)12A27533-2520-10075D-3W-3X-25T-20H

Loading...

  1. 1

Basic Information

Conditions Dry Type Bond Resin Bond

Please check the type/dimensions/specifications of the part BB3010D120 in the Banken-Kun BB series.

Products with similar specification

Part Number
BB0120D220
BB2125D120
BB3010B180
BB3010D220
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipAbrasive Particles Particle Size
(#)
Machine Manufacturer Supported models (applications) Shape Outer Diameter (D)
(mm)
Width of Abrasive Particle Layer (W)
(mm)
Thickness of Abrasive Particle Layer (X)
(mm)
Width of Abrasive Particle Layer (U)
(mm)
Wheel Height (T)
(mm)
Hole Diameter (H)
(mm)
Angle
(°)
Degree of concentration Dimensions

฿ 18,864.20

1 Piece(s) 62 Day(s) Diamond220Asahi Diamond Industrial Co.Dia Ace12C9C1258241525-100125D-8W-2X-4U-15T-25H

฿ 16,664.52

1 Piece(s) 8 Day(s) Diamond120MAKINO MILLING MACHINE CO., LTD.C-40,C-2512Y910081.553831.7545100100D-8W-1.5X-5U-38T-31.75H-45°

฿ 11,797.00

1 Piece(s) 46 Day(s) CBN180GripperCTG-4 (A Type)12A27533-2520-7575D-3W-3X-25T-20H

฿ 10,274.00

1 Piece(s) 46 Day(s) Diamond220GripperCTG-4 (A Type)12A27533-2520-10075D-3W-3X-25T-20H