(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A super-abrasive resin bond wheel for the universal tool grinding machine. 96 shapes that correspond to major Japanese machine manufacturers have been standardized. Two particle sizes for roughing and finishing are available for both diamond and CBN. It can be manufactured in different size, particle size and specifications with a quick delivery time.
Part Number |
---|
BB2125D120 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Abrasive Particles | Particle Size (#) | Machine Manufacturer | Supported models (applications) | Shape | Outer Diameter (D) (mm) | Width of Abrasive Particle Layer (W) (mm) | Thickness of Abrasive Particle Layer (X) (mm) | Width of Abrasive Particle Layer (U) (mm) | Wheel Height (T) (mm) | Hole Diameter (H) (mm) | Angle (°) | Degree of concentration | Dimensions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,664.52 | OKZ DIA/CBN WHETSTONE | 1 Piece(s) | 8 Day(s) | Diamond | 120 | MAKINO MILLING MACHINE CO., LTD. | C-40,C-25 | 12Y9 | 100 | 8 | 1.5 | 5 | 38 | 31.75 | 45 | 100 | 100D-8W-1.5X-5U-38T-31.75H-45° |
Loading...
Conditions | Dry Type | Bond | Resin Bond |
---|
How can we improve?
How can we improve?