1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CS1S Type I Chamfering Cutter (Drilling Type), Straight Shank

CS1S Type I Chamfering Cutter (Drilling Type), Straight Shank
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,245.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Work Material Aluminum/Copper
Tool Grade, Cobalt High-Speed Steel
Tip angle (θ) 90
With or without coating: with coating
Coating type, TiN

 
Part Number
CS1S1020
CS1S1225
CS1S1230
CS1S1235
CS1S1642
CS1S1655
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter (D)
(mm)
Overall Length
(mm)
Chamfer diameter
(mm)
Shank length
(mm)
Shank diameter (d)
(mm)

฿ 1,245.24

OKZ END MILL 1 Piece(s) Same day 201008~186510

฿ 2,054.00

END MILL 1 Piece(s) 46 Day(s) 2511010~237312

฿ 3,026.44

OKZ END MILL 1 Piece(s) 5 Day(s) 3012012–287512

฿ 3,734.00

OKZ END MILL 1 Piece(s) Same day 3512014~347012

฿ 4,885.00

END MILL 1 Piece(s) 46 Day(s) 4213018~407016

฿ 6,919.00

END MILL 1 Piece(s) 46 Day(s) 5515024~537016

Loading...

  1. 1

Basic Information

Application Hole Chamfer Tip angle (θ) 90 work material Aluminum / Copper
Single blade, two blades Single blade Peripheral Blade Y/N NA Tool Material Type Cobalt HSS
Coating Y/N Available Coating Type TiN