(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For general through hole machining. Uses MCo material (cobalt high speed steel).
Part Number |
---|
SR0500 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tool Diameter (mm) | Groove Length (mm) | Number of flutes NT | Overall Length L (mm) | Internal Diameter (mm) | Diameter tolerance details |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 22,550.00 ฿ 18,040.00 | REAMER | 1 Piece(s) | 46 Day(s) | 50 | 70 | 12 | 80 | 25 | +0.009~+0.020 |
Loading...
work material | general steel / Stainless Steel / Cast Iron / Aluminum / Copper / Alloy Steel | Coating Y/N | NA | Groove Shape | Straight |
---|---|---|---|---|---|
Base Blade Y/N | NA | Tool Material Type | Cobalt HSS | Diameter tolerance | m5 |
Tip chamfer angle | 45° | BT. | 0.03/100 |
Please check the type/dimensions/specifications of the part SR0500 in the SR Shell Reamer series.
Part Number |
---|
SR0510 |
SR0520 |
SR0530 |
SR0540 |
SR0550 |
SR0560 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Tool Diameter (mm) | Groove Length (mm) | Number of flutes NT | Overall Length L (mm) | Internal Diameter (mm) | Diameter tolerance details |
---|---|---|---|---|---|---|---|---|---|---|
฿ 28,852.00 | 1 Piece(s) | 46 Day(s) | 51 | 75 | 12 | 90 | 32 | +0.011~+0.024 | ||
฿ 28,852.00 | 1 Piece(s) | 46 Day(s) | 52 | 75 | 12 | 90 | 32 | +0.011~+0.024 | ||
฿ 28,852.00 | 1 Piece(s) | 46 Day(s) | 53 | 75 | 14 | 90 | 32 | +0.011~+0.024 | ||
฿ 28,852.00 | 1 Piece(s) | 46 Day(s) | 54 | 75 | 14 | 90 | 32 | +0.011~+0.024 | ||
฿ 28,852.00 | 1 Piece(s) | 46 Day(s) | 55 | 75 | 14 | 90 | 32 | +0.011~+0.024 | ||
฿ 30,434.00 | 1 Piece(s) | 46 Day(s) | 56 | 75 | 14 | 90 | 32 | +0.011~+0.024 |
How can we improve?
How can we improve?