(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Short blade type. A straight shank. Uses MCo material (cobalt high speed steel).
Shank Type | straight shank | work material | general steel / Stainless Steel / Cast Iron / Aluminum / Copper / Alloy Steel | Coating Y/N | NA |
---|---|---|---|---|---|
Groove Shape | Spiral | Base Blade Y/N | NA | Tool Material Type | Cobalt HSS |
Diameter tolerance | 0~+0.005 | Tip chamfer angle | 45° | BT. | 0.03/100 |
Torsional Angle | 20°L |
Please check the type/dimensions/specifications of the part SPCRM0195 in the SPCRM Spiral Chucking Reamer (Hundredths Range) series.
Part Number |
---|
SPCRM0196 |
SPCRM0197 |
SPCRM0198 |
SPCRM0199 |
SPCRM0201 |
SPCRM0202 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Tool Diameter (mm) | Groove Length (mm) | Number of flutes NT | Overall Length L (mm) | Handle Diameter D (mm) | Shank length (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,015.00 | 1 Piece(s) | 46 Day(s) | 1.96 | 11 | 4 | 49 | 2 | 20 | ||
฿ 1,015.00 | 1 Piece(s) | 46 Day(s) | 1.97 | 11 | 4 | 49 | 2 | 20 | ||
฿ 1,015.00 | 1 Piece(s) | 46 Day(s) | 1.98 | 11 | 4 | 49 | 2 | 20 | ||
฿ 1,015.00 | 1 Piece(s) | 46 Day(s) | 1.99 | 11 | 4 | 49 | 2 | 20 | ||
฿ 1,015.00 | 1 Piece(s) | 46 Day(s) | 2.01 | 11 | 4 | 49 | 2 | 20 | ||
฿ 1,015.00 | 1 Piece(s) | 46 Day(s) | 2.02 | 11 | 4 | 49 | 2 | 20 |
How can we improve?
How can we improve?