(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Short blade type. A straight shank. Uses MCo material (cobalt high speed steel).
Part Number |
---|
SPCR030 |
SPCR050 |
SPCR060 |
SPCR070 |
SPCR080 |
SPCR100 |
SPCR120 |
SPCR130 |
SPCR200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tool Diameter (mm) | Groove Length (mm) | Number of flutes NT | Overall Length L (mm) | Handle Diameter D (mm) | Shank length (mm) | Diameter tolerance details |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 777.00 | REAMER | 1 Piece(s) | 46 Day(s) | 3 | 15 | 4 | 61 | 3 | 30 | +0.002~+0.006 | ||
฿ 777.00 | REAMER | 1 Piece(s) | 46 Day(s) | 5 | 23 | 6 | 86 | 5 | 35 | +0.004~+0.009 | ||
฿ 867.00 | REAMER | 1 Piece(s) | 15 Day(s) | 6 | 26 | 6 | 93 | 6 | 40 | +0.004~+0.009 | ||
฿ 897.00 | REAMER | 1 Piece(s) | 46 Day(s) | 7 | 31 | 6 | 109 | 6 | 45 | +0.006~+0.012 | ||
฿ 1,045.00 | REAMER | 1 Piece(s) | 15 Day(s) | 8 | 33 | 6 | 117 | 8 | 50 | +0.006~+0.012 | ||
฿ 1,255.00 | REAMER | 1 Piece(s) | 15 Day(s) | 10 | 38 | 6 | 133 | 10 | 60 | +0.006~+0.012 | ||
฿ 1,614.00 | REAMER | 1 Piece(s) | 46 Day(s) | 12 | 44 | 6 | 151 | 10 | 60 | +0.007~+0.015 | ||
฿ 1,702.00 | REAMER | 1 Piece(s) | 15 Day(s) | 13 | 44 | 6 | 151 | 10 | 60 | +0.007~+0.015 | ||
฿ 3,794.00 | REAMER | 1 Piece(s) | 15 Day(s) | 20 | 60 | 8 | 195 | 16 | 65 | +0.008~+0.017 |
Loading...
Shank Type | straight shank | work material | general steel / Stainless Steel / Cast Iron / Aluminum / Copper / Alloy Steel | Coating Y/N | NA |
---|---|---|---|---|---|
Groove Shape | Spiral | Base Blade Y/N | NA | Tool Material Type | Cobalt HSS |
Diameter tolerance | m5 | Tip chamfer angle | 45° | BT. | 0.03/100 |
Torsional Angle | 20°L |
How can we improve?
How can we improve?