1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HRM Hand Reamer (Hundredths Range)

HRM Hand Reamer (Hundredths Range)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,195.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cast iron and general steel hole finishing. Uses MCo material (cobalt high speed steel).

 
Part Number
HRM102
HRM105
HRM125
HRM135
HRM138
HRM145
HRM152
HRM155
HRM158
HRM165
HRM175
HRM185
HRM195
HRM198
HRM201
HRM202
HRM205
HRM206
HRM215
HRM218
HRM225
HRM228
HRM235
HRM238
HRM239
HRM242
HRM245
HRM255
HRM265
HRM275
HRM285
HRM295
HRM305
HRM315
HRM325
HRM335
HRM345
HRM355
HRM365
HRM375
HRM385
HRM395
HRM404
HRM405
HRM408
HRM415
HRM425
HRM435
HRM445
HRM455
HRM459
HRM465
HRM475
HRM485
HRM495
HRM501
HRM503
HRM505
HRM515
HRM525
HRM535
HRM545
HRM555
HRM565
HRM575
HRM585
HRM595
HRM602
HRM603
HRM604
HRM605
HRM608
HRM615
HRM625
HRM635
HRM645
HRM655
HRM665
HRM675
HRM685
HRM695
HRM705
HRM715
HRM725
HRM735
HRM745
HRM755
HRM765
HRM775
HRM785
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter
(mm)
Groove Length
(mm)
Number of flutes NT Chamfer length
(mm)
Overall Length L
(mm)
Handle Diameter D
(mm)
Shank length
(mm)

฿ 1,674.00

REAMER 1 Piece(s) 46 Day(s) 1.02204440215

฿ 1,674.00

REAMER 1 Piece(s) 5 Day(s) 1.05204440215

฿ 1,674.00

REAMER 1 Piece(s) 5 Day(s) 1.25254545215

฿ 1,674.00

REAMER 1 Piece(s) 15 Day(s) 1.35254545215

฿ 1,674.00

REAMER 1 Piece(s) 5 Day(s) 1.38254545215

฿ 1,674.00

REAMER 1 Piece(s) 5 Day(s) 1.45254545215

฿ 1,584.00

REAMER 1 Piece(s) 46 Day(s) 1.52254550319

฿ 1,584.00

REAMER 1 Piece(s) 5 Day(s) 1.55254550319

฿ 1,584.00

REAMER 1 Piece(s) 5 Day(s) 1.58254550319

฿ 1,584.00

REAMER 1 Piece(s) 5 Day(s) 1.65254550319

฿ 1,584.00

REAMER 1 Piece(s) 5 Day(s) 1.75254550319

฿ 1,584.00

REAMER 1 Piece(s) 5 Day(s) 1.85304655319

฿ 1,584.00

REAMER 1 Piece(s) 5 Day(s) 1.95304655319

฿ 1,584.00

REAMER 1 Piece(s) 5 Day(s) 1.98304655319

฿ 1,434.00

REAMER 1 Piece(s) 47 Day(s) 2.01304660323

฿ 1,434.00

REAMER 1 Piece(s) 47 Day(s) 2.02304660323

฿ 1,434.00

REAMER 1 Piece(s) 5 Day(s) 2.05304660323

฿ 1,434.00

REAMER 1 Piece(s) 47 Day(s) 2.06304660323

฿ 1,434.00

REAMER 1 Piece(s) 5 Day(s) 2.15304660323

฿ 1,434.00

REAMER 1 Piece(s) 5 Day(s) 2.18304660323

฿ 1,434.00

REAMER 1 Piece(s) 5 Day(s) 2.25304660323

฿ 1,434.00

REAMER 1 Piece(s) 47 Day(s) 2.28304660323

฿ 1,434.00

REAMER 1 Piece(s) 5 Day(s) 2.35304660323

฿ 1,434.00

REAMER 1 Piece(s) 5 Day(s) 2.38304660323

฿ 1,434.00

REAMER 1 Piece(s) 47 Day(s) 2.39304660323

฿ 1,434.00

REAMER 1 Piece(s) 14 Day(s) 2.42304660323

฿ 1,434.00

REAMER 1 Piece(s) 5 Day(s) 2.45304660323

฿ 1,344.00

REAMER 1 Piece(s) 5 Day(s) 2.55354765323

฿ 1,344.00

REAMER 1 Piece(s) 5 Day(s) 2.65354765323

฿ 1,344.00

REAMER 1 Piece(s) 5 Day(s) 2.75354765323

฿ 1,344.00

REAMER 1 Piece(s) 5 Day(s) 2.85354765323

฿ 1,344.00

REAMER 1 Piece(s) 5 Day(s) 2.95354765323

฿ 1,195.00

REAMER 1 Piece(s) 5 Day(s) 3.05406872323

฿ 1,195.00

REAMER 1 Piece(s) 47 Day(s) 3.15406872323

฿ 1,195.00

REAMER 1 Piece(s) 5 Day(s) 3.25406872323

฿ 1,195.00

REAMER 1 Piece(s) 5 Day(s) 3.35406872323

฿ 1,195.00

REAMER 1 Piece(s) 5 Day(s) 3.454068753.526

฿ 1,195.00

REAMER 1 Piece(s) 5 Day(s) 3.554068753.526

฿ 1,195.00

REAMER 1 Piece(s) 5 Day(s) 3.654068753.526

฿ 1,195.00

REAMER 1 Piece(s) 5 Day(s) 3.754068753.526

฿ 1,195.00

REAMER 1 Piece(s) 5 Day(s) 3.854068753.526

฿ 1,195.00

REAMER 1 Piece(s) 5 Day(s) 3.95406880430

฿ 1,195.00

REAMER 1 Piece(s) 46 Day(s) 4.04406980430

฿ 1,195.00

REAMER 1 Piece(s) 47 Day(s) 4.05406980430

฿ 1,195.00

REAMER 1 Piece(s) 5 Day(s) 4.08406980430

฿ 1,195.00

REAMER 1 Piece(s) 5 Day(s) 4.15406980430

฿ 1,195.00

REAMER 1 Piece(s) 5 Day(s) 4.25406980430

฿ 1,195.00

REAMER 1 Piece(s) 5 Day(s) 4.35406980430

฿ 1,195.00

REAMER 1 Piece(s) 3 Day(s) 4.454569854.530

฿ 1,195.00

REAMER 1 Piece(s) 3 Day(s) 4.554569854.530

฿ 1,195.00

REAMER 1 Piece(s) 3 Day(s) 4.594569854.530

฿ 1,195.00

REAMER 1 Piece(s) 5 Day(s) 4.654569854.530

฿ 1,195.00

REAMER 1 Piece(s) 5 Day(s) 4.754569854.530

฿ 1,195.00

REAMER 1 Piece(s) 5 Day(s) 4.854569854.530

฿ 1,195.00

REAMER 1 Piece(s) 5 Day(s) 4.954569904.535

฿ 1,344.00

REAMER 1 Piece(s) 46 Day(s) 5.014561090535

฿ 1,344.00

REAMER 1 Piece(s) 5 Day(s) 5.034561090535

฿ 1,344.00

REAMER 1 Piece(s) 5 Day(s) 5.054561090535

฿ 1,344.00

REAMER 1 Piece(s) 5 Day(s) 5.154561090535

฿ 1,344.00

REAMER 1 Piece(s) 5 Day(s) 5.254561090535

฿ 1,344.00

REAMER 1 Piece(s) 5 Day(s) 5.354561090535

฿ 1,344.00

REAMER 1 Piece(s) 5 Day(s) 5.454561095538

฿ 1,344.00

REAMER 1 Piece(s) 5 Day(s) 5.5545610955.538

฿ 1,344.00

REAMER 1 Piece(s) 5 Day(s) 5.6545610955.538

฿ 1,344.00

REAMER 1 Piece(s) 5 Day(s) 5.7545610955.538

฿ 1,344.00

REAMER 1 Piece(s) 5 Day(s) 5.8545610955.538

฿ 1,344.00

REAMER 1 Piece(s) 14 Day(s) 5.95506101005.538

฿ 1,494.00

REAMER 1 Piece(s) 15 Day(s) 6.0250610100638

฿ 1,494.00

REAMER 1 Piece(s) 46 Day(s) 6.0350610100638

฿ 1,494.00

REAMER 1 Piece(s) 5 Day(s) 6.0450610100638

฿ 1,494.00

REAMER 1 Piece(s) 5 Day(s) 6.0550610100638

฿ 1,494.00

REAMER 1 Piece(s) 5 Day(s) 6.0850610100638

฿ 1,494.00

REAMER 1 Piece(s) 5 Day(s) 6.1550610100638

฿ 1,494.00

REAMER 1 Piece(s) 5 Day(s) 6.2550610100638

฿ 1,494.00

REAMER 1 Piece(s) 5 Day(s) 6.3550610100638

฿ 1,494.00

REAMER 1 Piece(s) 5 Day(s) 6.4550610100638

฿ 1,494.00

REAMER 1 Piece(s) 5 Day(s) 6.55506111006.538

฿ 1,494.00

REAMER 1 Piece(s) 5 Day(s) 6.65506111006.538

฿ 1,494.00

REAMER 1 Piece(s) 5 Day(s) 6.75506111006.538

฿ 1,494.00

REAMER 1 Piece(s) 5 Day(s) 6.85506111006.538

฿ 1,494.00

REAMER 1 Piece(s) 5 Day(s) 6.95556111056.538

฿ 1,702.00

REAMER 1 Piece(s) 47 Day(s) 7.0555611105738

฿ 1,702.00

REAMER 1 Piece(s) 5 Day(s) 7.1555611105738

฿ 1,702.00

REAMER 1 Piece(s) 46 Day(s) 7.2555611105738

฿ 1,702.00

REAMER 1 Piece(s) 46 Day(s) 7.3555611105738

฿ 1,702.00

REAMER 1 Piece(s) 46 Day(s) 7.4555611110742

฿ 1,702.00

REAMER 1 Piece(s) 46 Day(s) 7.55556121107.542

฿ 1,702.00

REAMER 1 Piece(s) 46 Day(s) 7.65556121107.542

฿ 1,702.00

REAMER 1 Piece(s) 46 Day(s) 7.75556121107.542

฿ 1,702.00

REAMER 1 Piece(s) 46 Day(s) 7.85556121107.542

Loading...

Basic Information

Shank Type straight shank work material general steel / Stainless Steel / Cast Iron / Aluminum / Copper / Alloy Steel Coating Y/N NA
Groove Shape Straight Base Blade Y/N NA Tool Material Type Cobalt HSS
Diameter tolerance 0~+0.005 Tip chamfer angle BT. 0.03/100