(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Short blade type. Morse taper shank. Uses MCo material (cobalt high speed steel).
Shank Type | Morse Taper Shank | work material | general steel / Stainless Steel / Cast Iron / Aluminum / Copper / Alloy Steel | Coating Y/N | NA |
---|---|---|---|---|---|
Groove Shape | Straight | Base Blade Y/N | NA | Tool Material Type | Cobalt HSS |
Diameter tolerance | m5 | Tip chamfer angle | 45° | BT. | 0.03/100 |
Please check the type/dimensions/specifications of the part CRT045 in the CRT Chucking Reamer (Morse Taper Shank) series.
Part Number |
---|
CRT030 |
CRT035 |
CRT040 |
CRT050 |
CRT055 |
CRT060 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Tool Diameter (mm) | Groove Length (mm) | Number of flutes NT | Overall Length L (mm) | shank No | Diameter tolerance details |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,479.00 | 1 Piece(s) | 46 Day(s) | 3 | 30 | 6 | 110 | MT1 | +0.002~+0.006 | ||
฿ 2,479.00 | 1 Piece(s) | 46 Day(s) | 3.5 | 30 | 6 | 110 | MT1 | +0.004~+0.009 | ||
฿ 2,210.00 | 1 Piece(s) | 46 Day(s) | 4 | 30 | 6 | 110 | MT1 | +0.004~+0.009 | ||
฿ 1,972.00 | 1 Piece(s) | 46 Day(s) | 5 | 30 | 6 | 120 | MT1 | +0.004~+0.009 | ||
฿ 1,972.00 | 1 Piece(s) | 46 Day(s) | 5.5 | 30 | 6 | 120 | MT1 | +0.004~+0.009 | ||
฿ 1,972.00 | 1 Piece(s) | 46 Day(s) | 6 | 35 | 6 | 130 | MT1 | +0.004~+0.009 |
How can we improve?
How can we improve?