(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A solid type. Carbide Helical Reamer (CHR/CHRM) Short Type
Tool Diameter(mm) | 10 | Shank Type | End Mill Shank | work material | general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Die Steel / Alloy Steel |
---|---|---|---|---|---|
Groove Length(mm) | 35 | Coating Y/N | NA | Groove Shape | Helical |
Base Blade Y/N | NA | Number of flutes NT | 4 | Chamfer length(mm) | 1 |
Overall Length L(mm) | 90 | Handle Diameter D(mm) | 10 | Tool Material Type | Carbide |
Diameter tolerance | m5 | Tip chamfer angle | 30° | Diameter tolerance details | +0.006~+0.012 |
Torsional Angle | 30°L |
Please check the type/dimensions/specifications of the part CHRS100 in the CHRS Short Carbide Helical Reamer series.
How can we improve?
How can we improve?