(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A solid type. The neck is thinner than the blade diameter to enable deep hole drilling. The shape is left-torsion to provide excellent stability for machining of holes with notches (key grooves, etc.).
Shank Type | End Mill Shank | work material | general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Die Steel / Alloy Steel | Coating Y/N | NA |
---|---|---|---|---|---|
Groove Shape | Helical | Base Blade Y/N | NA | Number of flutes NT | 4 |
Tool Material Type | Carbide | Diameter tolerance | 0~+0.005 | Tip chamfer angle | 30° |
Torsional Angle | 30°L |
Please check the type/dimensions/specifications of the part CHRM0295 in the CHRM Carbide Helical Reamer (Hundredths Range) series.
Part Number |
---|
CHRM0296 |
CHRM0297 |
CHRM0298 |
CHRM0299 |
CHRM0300 |
CHRM0301 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Tool Diameter (mm) | Groove Length (mm) | Length under neck (mm) | Chamfer length (mm) | Overall Length L (mm) | Handle Diameter D (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 980.00 | 1 Piece(s) | 46 Day(s) | 2.96 | 26 | 50 | 0.5 | 80 | 3 | ||
฿ 980.00 | 1 Piece(s) | 46 Day(s) | 2.97 | 26 | 50 | 0.5 | 80 | 3 | ||
฿ 980.00 | 1 Piece(s) | 46 Day(s) | 2.98 | 26 | 50 | 0.5 | 80 | 3 | ||
฿ 980.00 | 1 Piece(s) | 46 Day(s) | 2.99 | 26 | 50 | 0.5 | 80 | 3 | ||
฿ 980.00 | 1 Piece(s) | 46 Day(s) | 3 | 26 | 50 | 0.5 | 80 | 3 | ||
฿ 980.00 | 1 Piece(s) | 46 Day(s) | 3.01 | 26 | 50 | 0.5 | 80 | 3 |
How can we improve?
How can we improve?