(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A solid type. The neck is thinner than the blade diameter to enable deep hole drilling. The shape is left-torsion to provide excellent stability for machining of holes with notches (key grooves, etc.).
Tool Diameter(mm) | 8 | Shank Type | End Mill Shank | work material | general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Die Steel / Alloy Steel |
---|---|---|---|---|---|
Groove Length(mm) | 26 | Coating Y/N | NA | Groove Shape | Helical |
Base Blade Y/N | NA | Number of flutes NT | 4 | Length under neck(mm) | 85 |
Chamfer length(mm) | 1 | Overall Length L(mm) | 125 | Handle Diameter D(mm) | 6 |
Tool Material Type | Carbide | Diameter tolerance | m5 | Tip chamfer angle | 30° |
Diameter tolerance details | +0.006~+0.012 | Torsional Angle | 30°L |
Please check the type/dimensions/specifications of the part CHR080 in the CHR Carbide Helical Reamer series.
How can we improve?
How can we improve?