1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CERSM Short Reamer with Carbide Teeth (Hundredths Range) (CERSM0601)

REAMER

CERSM Short Reamer with Carbide Teeth (Hundredths Range) (CERSM0601)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A solid type. Carbide end blade reamer (CER/CERM) short type.

 
Part Number
CERSM0601
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter
(mm)

฿ 1,512.00

REAMER 1 Piece(s) 46 Day(s) 6.01

Loading...

  1. 1

Basic Information

Shank Type End Mill Shank work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Die Steel / Alloy Steel Groove Length(mm) 12
Coating Y/N NA Groove Shape Spiral Base Blade Y/N Available
Number of flutes NT 4 Length under neck(mm) 25 Chamfer length(mm) 0.25
Overall Length L(mm) 60 Handle Diameter D(mm) 8 Tool Material Type Carbide
Diameter tolerance 0~+0.005 Tip chamfer angle 45° Torsional Angle 30°R

Please check the type/dimensions/specifications of the part CERSM0601 in the CERSM Short Reamer with Carbide Teeth (Hundredths Range) series.

Products with similar specification

Part Number
CERSM0602
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTool Diameter
(mm)

฿ 1,512.00

1 Piece(s) 46 Day(s) 6.02