1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CEORM Reamer with Carbide Teeth (and with Oil Hole) (Hundredths Range)

CEORM Reamer with Carbide Teeth (and with Oil Hole) (Hundredths Range)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,355.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A solid type. A reamer for complete blind holes that's capable of cleanly processing the bottom surface. End mill shank is adopted. Shape with oil hole discharges cutting chips smoothly.

Part Number
CEORM0495
CEORM0496
CEORM0497
CEORM0498
CEORM0499
CEORM0500
CEORM0501
CEORM0502
CEORM0503
CEORM0504
CEORM0505
CEORM0595
CEORM0596
CEORM0597
CEORM0598
CEORM0599
CEORM0600
CEORM0601
CEORM0602
CEORM0603
CEORM0604
CEORM0605
CEORM0695
CEORM0696
CEORM0697
CEORM0698
CEORM0699
CEORM0700
CEORM0701
CEORM0702
CEORM0703
CEORM0704
CEORM0705
CEORM0795
CEORM0796
CEORM0797
CEORM0798
CEORM0799
CEORM0800
CEORM0801
CEORM0802
CEORM0803
CEORM0804
CEORM0805
CEORM0895
CEORM0896
CEORM0897
CEORM0898
CEORM0899
CEORM0900
CEORM0901
CEORM0902
CEORM0903
CEORM0904
CEORM0905
CEORM0995
CEORM0996
CEORM0997
CEORM0998
CEORM0999
CEORM1000
CEORM1001
CEORM1002
CEORM1003
CEORM1004
CEORM1005
CEORM1095
CEORM1096
CEORM1097
CEORM1098
CEORM1099
CEORM1100
CEORM1101
CEORM1102
CEORM1103
CEORM1104
CEORM1105
CEORM1195
CEORM1196
CEORM1197
CEORM1198
CEORM1199
CEORM1200
CEORM1201
CEORM1202
CEORM1203
CEORM1204
CEORM1205
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter
(mm)
Groove Length
(mm)
Length under neck
(mm)
Chamfer length
(mm)
Overall Length L
(mm)
Handle Diameter D
(mm)
Internal Diameter
(mm)

฿ 5,355.83

OKZ REAMER 1 Piece(s) 9 Day(s) 4.9526450.2755φ2.5

฿ 5,355.83

OKZ REAMER 1 Piece(s) 9 Day(s) 4.9626450.2755φ2.5

฿ 5,355.83

OKZ REAMER 1 Piece(s) 9 Day(s) 4.9726450.2755φ2.5

฿ 5,355.83

OKZ REAMER 1 Piece(s) 9 Day(s) 4.9826450.2755φ2.5

฿ 5,355.83

OKZ REAMER 1 Piece(s) 9 Day(s) 4.9926450.2755φ2.5

฿ 5,355.83

OKZ REAMER 1 Piece(s) 9 Day(s) 526450.2755φ2.5

฿ 5,355.83

OKZ REAMER 1 Piece(s) 9 Day(s) 5.0126450.2755φ2.5

฿ 5,355.83

OKZ REAMER 1 Piece(s) 9 Day(s) 5.0226450.2755φ2.5

฿ 5,355.83

OKZ REAMER 1 Piece(s) 9 Day(s) 5.0326450.2755φ2.5

฿ 5,355.83

OKZ REAMER 1 Piece(s) 9 Day(s) 5.0426450.2755φ2.5

฿ 5,355.83

OKZ REAMER 1 Piece(s) 9 Day(s) 5.0526450.2755φ2.5

฿ 6,313.68

OKZ REAMER 1 Piece(s) 9 Day(s) 5.9526650.21006φ3.0

฿ 6,313.68

OKZ REAMER 1 Piece(s) 9 Day(s) 5.9626650.21006φ3.0

฿ 6,313.68

OKZ REAMER 1 Piece(s) 9 Day(s) 5.9726650.21006φ3.0

฿ 6,313.68

OKZ REAMER 1 Piece(s) 9 Day(s) 5.9826650.21006φ3.0

฿ 6,313.68

OKZ REAMER 1 Piece(s) 9 Day(s) 5.9926650.21006φ3.0

฿ 6,313.68

OKZ REAMER 1 Piece(s) 9 Day(s) 626650.21006φ3.0

฿ 6,313.68

OKZ REAMER 1 Piece(s) 9 Day(s) 6.0126650.21006φ3.0

฿ 6,313.68

OKZ REAMER 1 Piece(s) 9 Day(s) 6.0226650.21006φ3.0

฿ 6,313.68

OKZ REAMER 1 Piece(s) 9 Day(s) 6.0326650.21006φ3.0

฿ 6,313.68

OKZ REAMER 1 Piece(s) 9 Day(s) 6.0426650.21006φ3.0

฿ 6,313.68

OKZ REAMER 1 Piece(s) 9 Day(s) 6.0526650.21006φ3.0

฿ 6,778.09

OKZ REAMER 1 Piece(s) 9 Day(s) 6.9526700.31108φ3.5

฿ 6,778.09

OKZ REAMER 1 Piece(s) 9 Day(s) 6.9626700.31108φ3.5

฿ 6,778.09

OKZ REAMER 1 Piece(s) 9 Day(s) 6.9726700.31108φ3.5

฿ 6,778.09

OKZ REAMER 1 Piece(s) 9 Day(s) 6.9826700.31108φ3.5

฿ 6,778.09

OKZ REAMER 1 Piece(s) 9 Day(s) 6.9926700.31108φ3.5

฿ 6,778.09

OKZ REAMER 1 Piece(s) 9 Day(s) 726700.31108φ3.5

฿ 6,778.09

OKZ REAMER 1 Piece(s) 9 Day(s) 7.0126700.31108φ3.5

฿ 6,778.09

OKZ REAMER 1 Piece(s) 9 Day(s) 7.0226700.31108φ3.5

฿ 6,778.09

OKZ REAMER 1 Piece(s) 9 Day(s) 7.0326700.31108φ3.5

฿ 6,778.09

OKZ REAMER 1 Piece(s) 9 Day(s) 7.0426700.31108φ3.5

฿ 6,778.09

OKZ REAMER 1 Piece(s) 9 Day(s) 7.0526700.31108φ3.5

฿ 8,461.58

OKZ REAMER 1 Piece(s) 9 Day(s) 7.9526850.31258φ4.0

฿ 8,461.58

OKZ REAMER 1 Piece(s) 9 Day(s) 7.9626850.31258φ4.0

฿ 8,461.58

OKZ REAMER 1 Piece(s) 9 Day(s) 7.9726850.31258φ4.0

฿ 8,461.58

OKZ REAMER 1 Piece(s) 9 Day(s) 7.9826850.31258φ4.0

฿ 8,461.58

OKZ REAMER 1 Piece(s) 9 Day(s) 7.9926850.31258φ4.0

฿ 8,461.58

OKZ REAMER 1 Piece(s) 9 Day(s) 826850.31258φ4.0

฿ 8,461.58

OKZ REAMER 1 Piece(s) 9 Day(s) 8.0126850.31258φ4.0

฿ 8,461.58

OKZ REAMER 1 Piece(s) 9 Day(s) 8.0226850.31258φ4.0

฿ 8,461.58

OKZ REAMER 1 Piece(s) 9 Day(s) 8.0326850.31258φ4.0

฿ 8,461.58

OKZ REAMER 1 Piece(s) 9 Day(s) 8.0426850.31258φ4.0

฿ 8,461.58

OKZ REAMER 1 Piece(s) 9 Day(s) 8.0526850.31258φ4.0

฿ 9,477.48

OKZ REAMER 1 Piece(s) 9 Day(s) 8.9526900.313510φ4.5

฿ 9,477.48

OKZ REAMER 1 Piece(s) 9 Day(s) 8.9626900.313510φ4.5

฿ 9,477.48

OKZ REAMER 1 Piece(s) 9 Day(s) 8.9726900.313510φ4.5

฿ 9,477.48

OKZ REAMER 1 Piece(s) 9 Day(s) 8.9826900.313510φ4.5

฿ 9,477.48

OKZ REAMER 1 Piece(s) 9 Day(s) 8.9926900.313510φ4.5

฿ 9,477.48

OKZ REAMER 1 Piece(s) 9 Day(s) 926900.313510φ4.5

฿ 9,477.48

OKZ REAMER 1 Piece(s) 9 Day(s) 9.0126900.313510φ4.5

฿ 9,477.48

OKZ REAMER 1 Piece(s) 9 Day(s) 9.0226900.313510φ4.5

฿ 9,477.48

OKZ REAMER 1 Piece(s) 9 Day(s) 9.0326900.313510φ4.5

฿ 9,477.48

OKZ REAMER 1 Piece(s) 9 Day(s) 9.0426900.313510φ4.5

฿ 9,477.48

OKZ REAMER 1 Piece(s) 9 Day(s) 9.0526900.313510φ4.5

฿ 9,854.82

OKZ REAMER 1 Piece(s) 9 Day(s) 9.95311000.315010φ5.0

฿ 9,854.82

OKZ REAMER 1 Piece(s) 9 Day(s) 9.96311000.315010φ5.0

฿ 9,854.82

OKZ REAMER 1 Piece(s) 9 Day(s) 9.97311000.315010φ5.0

฿ 9,854.82

OKZ REAMER 1 Piece(s) 9 Day(s) 9.98311000.315010φ5.0

฿ 9,854.82

OKZ REAMER 1 Piece(s) 9 Day(s) 9.99311000.315010φ5.0

฿ 9,854.82

OKZ REAMER 1 Piece(s) 9 Day(s) 10311000.315010φ5.0

฿ 9,854.82

OKZ REAMER 1 Piece(s) 9 Day(s) 10.01311000.315010φ5.0

฿ 9,854.82

OKZ REAMER 1 Piece(s) 9 Day(s) 10.02311000.315010φ5.0

฿ 9,854.82

OKZ REAMER 1 Piece(s) 9 Day(s) 10.03311000.315010φ5.0

฿ 9,854.82

OKZ REAMER 1 Piece(s) 9 Day(s) 10.04311000.315010φ5.0

฿ 9,854.82

OKZ REAMER 1 Piece(s) 9 Day(s) 10.05311000.315010φ5.0

฿ 13,773.29

OKZ REAMER 1 Piece(s) 9 Day(s) 10.95311050.316012φ5.0

฿ 13,773.29

OKZ REAMER 1 Piece(s) 9 Day(s) 10.96311050.316012φ5.0

฿ 13,773.29

OKZ REAMER 1 Piece(s) 9 Day(s) 10.97311050.316012φ5.0

฿ 13,773.29

OKZ REAMER 1 Piece(s) 9 Day(s) 10.98311050.316012φ5.0

฿ 13,773.29

OKZ REAMER 1 Piece(s) 9 Day(s) 10.99311050.316012φ5.0

฿ 13,773.29

OKZ REAMER 1 Piece(s) 9 Day(s) 11311050.316012φ5.0

฿ 13,773.29

OKZ REAMER 1 Piece(s) 9 Day(s) 11.01311050.316012φ5.0

฿ 13,773.29

OKZ REAMER 1 Piece(s) 9 Day(s) 11.02311050.316012φ5.0

฿ 13,773.29

OKZ REAMER 1 Piece(s) 9 Day(s) 11.03311050.316012φ5.0

฿ 13,773.29

OKZ REAMER 1 Piece(s) 9 Day(s) 11.04311050.316012φ5.0

฿ 13,773.29

OKZ REAMER 1 Piece(s) 9 Day(s) 11.05311050.316012φ5.0

฿ 14,005.50

OKZ REAMER 1 Piece(s) 9 Day(s) 11.95311050.316012φ6.0

฿ 14,005.50

OKZ REAMER 1 Piece(s) 9 Day(s) 11.96311050.316012φ6.0

฿ 14,005.50

OKZ REAMER 1 Piece(s) 9 Day(s) 11.97311050.316012φ6.0

฿ 14,005.50

OKZ REAMER 1 Piece(s) 9 Day(s) 11.98311050.316012φ6.0

฿ 14,005.50

OKZ REAMER 1 Piece(s) 9 Day(s) 11.99311050.316012φ6.0

฿ 14,005.50

OKZ REAMER 1 Piece(s) 9 Day(s) 12311050.316012φ6.0

฿ 14,005.50

OKZ REAMER 1 Piece(s) 9 Day(s) 12.01311050.316012φ6.0

฿ 14,005.50

OKZ REAMER 1 Piece(s) 9 Day(s) 12.02311050.316012φ6.0

฿ 14,005.50

OKZ REAMER 1 Piece(s) 9 Day(s) 12.03311050.316012φ6.0

฿ 14,005.50

OKZ REAMER 1 Piece(s) 9 Day(s) 12.04311050.316012φ6.0

฿ 14,005.50

OKZ REAMER 1 Piece(s) 9 Day(s) 12.05311050.316012φ6.0

Loading...

  1. 1

Basic Information

Shank Type End Mill Shank work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Die Steel / Alloy Steel Coating Y/N NA
Groove Shape Spiral Base Blade Y/N Available Number of flutes NT 4
Tool Material Type Carbide Diameter tolerance 0~+0.005 Tip chamfer angle 45°
Torsional Angle 30°R