(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Tip brazing type, straight shank specification. The neck is thinner than the blade diameter to enable deep hole drilling. The shape is left-torsion to provide excellent stability for machining of holes with notches (key grooves, etc.).
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tool Diameter (mm) | Groove Length (mm) | Number of flutes NT | Length under neck (mm) | Chamfer length (mm) | Overall Length L (mm) | Handle Diameter D (mm) | Carbide length (mm) | Diameter tolerance details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,949.47 | OKZ REAMER | 1 Piece(s) | 9 Day(s) | 12.5 | 36 | 4 | 110 | 1.3 | 165 | 12 | 26 | +0.007~+0.015 | ||
฿ 4,949.47 | OKZ REAMER | 1 Piece(s) | 9 Day(s) | 13 | 36 | 4 | 110 | 1.3 | 165 | 12 | 26 | +0.007~+0.015 | ||
฿ 5,065.57 | OKZ REAMER | 1 Piece(s) | 9 Day(s) | 13.5 | 36 | 4 | 115 | 1.3 | 170 | 16 | 26 | +0.007~+0.015 | ||
฿ 5,065.57 | OKZ REAMER | 1 Piece(s) | 9 Day(s) | 14 | 36 | 4 | 115 | 1.5 | 170 | 16 | 26 | +0.007~+0.015 | ||
฿ 5,500.96 | OKZ REAMER | 1 Piece(s) | 9 Day(s) | 14.5 | 36 | 4 | 120 | 1.5 | 180 | 16 | 26 | +0.007~+0.015 | ||
฿ 5,500.96 | OKZ REAMER | 1 Piece(s) | 9 Day(s) | 15 | 36 | 4 | 120 | 1.5 | 180 | 16 | 26 | +0.007~+0.015 | ||
฿ 5,617.06 | OKZ REAMER | 1 Piece(s) | 9 Day(s) | 15.5 | 37 | 4 | 125 | 1.5 | 185 | 16 | 27 | +0.007~+0.015 | ||
฿ 5,617.06 | OKZ REAMER | 1 Piece(s) | 9 Day(s) | 16 | 37 | 4 | 125 | 1.5 | 185 | 16 | 27 | +0.007~+0.015 | ||
฿ 5,820.24 | OKZ REAMER | 1 Piece(s) | 9 Day(s) | 16.5 | 37 | 6 | 125 | 1.5 | 185 | 16 | 27 | +0.007~+0.015 | ||
฿ 5,820.24 | OKZ REAMER | 1 Piece(s) | 9 Day(s) | 17 | 37 | 6 | 125 | 1.5 | 185 | 16 | 27 | +0.007~+0.015 | ||
฿ 5,965.37 | OKZ REAMER | 1 Piece(s) | 9 Day(s) | 17.5 | 37 | 6 | 130 | 1.5 | 195 | 20 | 27 | +0.007~+0.015 | ||
฿ 5,965.37 | OKZ REAMER | 1 Piece(s) | 9 Day(s) | 18 | 37 | 6 | 130 | 1.5 | 195 | 20 | 27 | +0.007~+0.015 | ||
฿ 6,226.60 | OKZ REAMER | 1 Piece(s) | 9 Day(s) | 18.5 | 37 | 6 | 130 | 1.5 | 195 | 20 | 27 | +0.008~+0.017 | ||
฿ 6,226.60 | OKZ REAMER | 1 Piece(s) | 9 Day(s) | 19 | 37 | 6 | 130 | 1.5 | 195 | 20 | 27 | +0.008~+0.017 | ||
฿ 6,429.78 | OKZ REAMER | 1 Piece(s) | 9 Day(s) | 19.5 | 37 | 6 | 140 | 1.5 | 205 | 20 | 27 | +0.008~+0.017 | ||
฿ 6,429.78 | OKZ REAMER | 1 Piece(s) | 9 Day(s) | 20 | 37 | 6 | 140 | 1.5 | 205 | 20 | 27 | +0.008~+0.017 | ||
฿ 6,720.04 | OKZ REAMER | 1 Piece(s) | 9 Day(s) | 20.5 | 41 | 6 | 150 | 1.5 | 215 | 20 | 31 | +0.008~+0.017 | ||
฿ 6,720.04 | OKZ REAMER | 1 Piece(s) | 9 Day(s) | 21 | 41 | 6 | 150 | 1.5 | 215 | 20 | 31 | +0.008~+0.017 | ||
฿ 6,865.17 | OKZ REAMER | 1 Piece(s) | 9 Day(s) | 21.5 | 41 | 6 | 150 | 1.5 | 215 | 20 | 31 | +0.008~+0.017 | ||
฿ 6,865.17 | OKZ REAMER | 1 Piece(s) | 9 Day(s) | 22 | 41 | 6 | 150 | 1.5 | 215 | 20 | 31 | +0.008~+0.017 | ||
฿ 7,300.55 | OKZ REAMER | 1 Piece(s) | 9 Day(s) | 22.5 | 41 | 6 | 160 | 1.5 | 230 | 25 | 31 | +0.008~+0.017 | ||
฿ 7,300.55 | OKZ REAMER | 1 Piece(s) | 9 Day(s) | 23 | 41 | 6 | 160 | 1.5 | 230 | 25 | 31 | +0.008~+0.017 | ||
฿ 7,968.14 | OKZ REAMER | 1 Piece(s) | 9 Day(s) | 23.5 | 41 | 6 | 160 | 1.5 | 230 | 25 | 31 | +0.008~+0.017 | ||
฿ 7,503.73 | OKZ REAMER | 1 Piece(s) | 9 Day(s) | 24 | 41 | 6 | 160 | 1.5 | 230 | 25 | 31 | +0.008~+0.017 | ||
฿ 8,664.76 | OKZ REAMER | 1 Piece(s) | 9 Day(s) | 24.5 | 41 | 6 | 160 | 1.5 | 230 | 25 | 31 | +0.008~+0.017 | ||
฿ 8,548.66 | OKZ REAMER | 1 Piece(s) | 9 Day(s) | 25 | 41 | 6 | 160 | 1.5 | 230 | 25 | 31 | +0.008~+0.017 | ||
฿ 9,390.41 | OKZ REAMER | 1 Piece(s) | 9 Day(s) | 25.5 | 41 | 6 | 160 | 1.5 | 230 | 25 | 31 | +0.008~+0.017 | ||
฿ 9,013.07 | OKZ REAMER | 1 Piece(s) | 9 Day(s) | 26 | 41 | 6 | 160 | 1.5 | 230 | 25 | 31 | +0.008~+0.017 | ||
฿ 10,087.02 | OKZ REAMER | 1 Piece(s) | 9 Day(s) | 26.5 | 41 | 6 | 160 | 1.5 | 230 | 25 | 31 | +0.008~+0.017 | ||
฿ 9,941.89 | OKZ REAMER | 1 Piece(s) | 9 Day(s) | 27 | 41 | 6 | 160 | 1.5 | 230 | 25 | 31 | +0.008~+0.017 | ||
฿ 12,409.08 | OKZ REAMER | 1 Piece(s) | 9 Day(s) | 27.5 | 46 | 8 | 160 | 1.5 | 240 | 32 | 36 | +0.008~+0.017 | ||
฿ 11,799.54 | OKZ REAMER | 1 Piece(s) | 9 Day(s) | 28 | 46 | 8 | 160 | 1.5 | 240 | 32 | 36 | +0.008~+0.017 | ||
฿ 13,105.70 | OKZ REAMER | 1 Piece(s) | 9 Day(s) | 28.5 | 46 | 8 | 160 | 1.5 | 240 | 32 | 36 | +0.008~+0.017 | ||
฿ 12,612.26 | OKZ REAMER | 1 Piece(s) | 9 Day(s) | 29 | 46 | 8 | 160 | 1.5 | 240 | 32 | 36 | +0.008~+0.017 | ||
฿ 13,105.70 | OKZ REAMER | 1 Piece(s) | 9 Day(s) | 29.5 | 46 | 8 | 160 | 1.5 | 240 | 32 | 36 | +0.008~+0.017 | ||
฿ 13,105.70 | OKZ REAMER | 1 Piece(s) | 9 Day(s) | 30 | 46 | 8 | 160 | 1.5 | 240 | 32 | 36 | +0.008~+0.017 |
Loading...
Shank Type | straight shank | work material | general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Die Steel / Alloy Steel | Coating Y/N | NA |
---|---|---|---|---|---|
Groove Shape | Helical | Base Blade Y/N | NA | Tool Material Type | Carbide |
Diameter tolerance | m5 | Tip chamfer angle | 30° | Torsional Angle | 30°L |
How can we improve?
How can we improve?